产品详情

Number of channels 2 Output type Open-collector, Open-drain Propagation delay time (µs) 0.3 Vs (max) (V) 36 Vs (min) (V) 2.7 Rating Automotive Features Fail-safe, Latch Iq per channel (typ) (mA) 0.25 Vos (offset voltage at 25°C) (max) (mV) 2.5 Rail-to-rail In to V- Operating temperature range (°C) -40 to 125 Input bias current (±) (max) (nA) 50 VICR (max) (V) 34 VICR (min) (V) 0 TI functional safety category Functional Safety-Capable
Number of channels 2 Output type Open-collector, Open-drain Propagation delay time (µs) 0.3 Vs (max) (V) 36 Vs (min) (V) 2.7 Rating Automotive Features Fail-safe, Latch Iq per channel (typ) (mA) 0.25 Vos (offset voltage at 25°C) (max) (mV) 2.5 Rail-to-rail In to V- Operating temperature range (°C) -40 to 125 Input bias current (±) (max) (nA) 50 VICR (max) (V) 34 VICR (min) (V) 0 TI functional safety category Functional Safety-Capable
X2QFN (RUG) 10 3 mm² 1.5 x 2
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to 125°C ambient operating temperature range
  • Output Latches on High to Low Output Transition
  • Level-triggered clear
  • Transparent Mode
  • Independent latches per channel
  • 2.7V to 36V supply range
  • Offset Voltage: 2.5mV max at 25°C
  • Fault-tolerant inputs
  • 300ns typical propagation delay
  • Low quiescent current: 350µA per channel
  • Open-drain outputs
  • CLR input compatable down to 1.2V logic
  • Functional Safety-Capable
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to 125°C ambient operating temperature range
  • Output Latches on High to Low Output Transition
  • Level-triggered clear
  • Transparent Mode
  • Independent latches per channel
  • 2.7V to 36V supply range
  • Offset Voltage: 2.5mV max at 25°C
  • Fault-tolerant inputs
  • 300ns typical propagation delay
  • Low quiescent current: 350µA per channel
  • Open-drain outputs
  • CLR input compatable down to 1.2V logic
  • Functional Safety-Capable

The TL331L-Q1 (single) and LM2903L-Q1 (dual) are high voltage self-latching comparators with a open-collector output. The family also offers low input offset voltage and fault-tolerant inputs. These devices have an excellent speed-to-power combination with a propagation delay of 300ns with a quiescent supply current of only 300µA per channel.

The unique feature of the family is the output latching capability. The output latches upon the first high-to-low threshold crossing, allowing capture of an event or error condition without the full attention of a system controller. This allows events to be captured at start up while the system controller is still initializing or busy with other tasks. When the Latch input is held low, the "Transparent" mode is entered and the output continues to reflect the input conditions (latching disabled).

These comparators also feature fault-tolerant inputs that can go up to 36V without damage with no output phase inversion. This makes this family of comparators designed for precision voltage monitoring in harsh, noisy environments.

The open-drain outputs can be pulled-up below or beyond the supply voltage for OR’ing multiple outputs or level translation.

The family is specified for the Automotive temperature range of -40°C to +125°C and are available in standard leaded and leadless packages.

The TL331L-Q1 (single) and LM2903L-Q1 (dual) are high voltage self-latching comparators with a open-collector output. The family also offers low input offset voltage and fault-tolerant inputs. These devices have an excellent speed-to-power combination with a propagation delay of 300ns with a quiescent supply current of only 300µA per channel.

The unique feature of the family is the output latching capability. The output latches upon the first high-to-low threshold crossing, allowing capture of an event or error condition without the full attention of a system controller. This allows events to be captured at start up while the system controller is still initializing or busy with other tasks. When the Latch input is held low, the "Transparent" mode is entered and the output continues to reflect the input conditions (latching disabled).

These comparators also feature fault-tolerant inputs that can go up to 36V without damage with no output phase inversion. This makes this family of comparators designed for precision voltage monitoring in harsh, noisy environments.

The open-drain outputs can be pulled-up below or beyond the supply voltage for OR’ing multiple outputs or level translation.

The family is specified for the Automotive temperature range of -40°C to +125°C and are available in standard leaded and leadless packages.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 1
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 TL331L-Q1 and LM2903L-Q1 Automotive Open-Drain High Voltage Self-Latching Comparators 数据表 PDF | HTML 2026年 7月 14日

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

SMALL-AMP-DIP-EVM — 用于小型封装运算放大器的评估模块

该 SMALL-AMP-DIP-EVM 可提供与许多业界通用小型封装连接的快捷接口,从而加快小型封装运算放大器的原型设计。该 SMALL-AMP-DIP-EVM 支持八种小型封装选项,包括 DPW-5 (X2SON)、DSG-8 (WSON)、DCN-8 (SOT)、DDF-8 (SOT)、RUG-10 (X2QFN)、RUC-14 (X2QFN)、RGY-14 (VQFN) 和 RTE-16 (WQFN)。

用户指南: PDF | HTML
英语版 (Rev.A): PDF | HTML
TI.com 上无现货
模拟工具

PSPICE-FOR-TI — PSpice® for TI 设计和仿真工具

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。 

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
模拟工具

TINA-TI — 基于 SPICE 的模拟仿真程序

TINA-TI 提供了 SPICE 所有的传统直流、瞬态和频域分析以及更多。TINA 具有广泛的后处理功能,允许您按照希望的方式设置结果的格式。虚拟仪器允许您选择输入波形、探针电路节点电压和波形。TINA 的原理图捕获非常直观 - 真正的“快速入门”。

TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。

TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。

如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表 

需要 HSpice (...)

用户指南: PDF
英语版 (Rev.A): PDF
封装 引脚 CAD 符号、封装和 3D 模型
X2QFN (RUG) 10 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频