封装信息
| 封装 | 引脚 VSSOP (DGS) | 10 |
| 工作温度范围 (°C) -40 to 125 |
| 包装数量 | 包装 250 | SMALL T&R |
INA208 的特性
- Complete Current Sense Solution
- Three Gain Options Available:
- INA206 = 20 V/V
- INA207 = 50 V/V
- INA208 = 100 V/V
- Dual Comparators:
- Comparator 1 With Latch
- Comparator 2 With Optional Delay
- Common-mode Range: 16 V to 80 V
- High Accuracy: 3.5% (Maximum) Over
Temperature - Bandwidth: 500 kHz
- Quiescent Current: 1.8 mA
- Packages: SO-14, TSSOP-14, VSSOP-10
INA208 的说明
The INA206, INA207, and INA208 are a family of undirectional current-shunt monitors with voltage output, dual comparators, and voltage reference. The INA206, INA207, and INA208 can sense drops across shunts at a common-mode voltages from 16 V to 80 V. The INA206, INA207, and INA208 are available with three output voltage scales: 20 V/V, 50 V/V, and 100 V/V, with up to 500-kHz bandwidth.
The INA206, INA207, and INA208 also incorporates two open-drain comparators with internal 0.6-V references. On 14-pin versions, the comparator references can be overridden by external inputs. Comparator 1 includes a latching capability, and Comparator 2 has a user-programmable delay on 14-pin versions. The 14-pin versions also provide a 1.2 V reference output.
The INA206, INA207, and INA208 operate from a single 2.7-V to 18-V supply. They are specified over the extended operating temperature range of 40°C to 125°C.