封装信息
封装 | 引脚 VQFNP (RND) | 36 |
工作温度范围 (°C) -40 to 125 |
包装数量 | 包装 250 | SMALL T&R |
DP83TC811S-Q1 的特性
- 100BASE-T1 – IEEE 802.3bw Compliant
- OPEN Alliance Qualified
- Interoperable With BroadR-Reach and 100BASE-T1 PHYs
- AEC-Q100
Qualified for Automotive Applications:
- Device Temperature Grade 1: –40°C to +125 °C Ambient Operating Temperature
- Device HBM ESD Classification Level 3A
- Device CDM ESD Classification Level C5 for All Pins Except Pin 5
- Device CDM ESD Classification Level C3 for Pin 5
- Device IEC61000-4-2 ESD Classification Level 4 for Pins 12 and 13: ±8-kV Contact Discharge
- MAC Interfaces: MII, RMII, RGMII and SGMII
- VQFN, Wettable Flank Packaging
- IEEE 1588 SFD Support
- Low Transmit and Receive Latency for AVB/TSN
- Low Active Power Operation: < 230 mW
- Configurable I/O Voltages: 3.3 V, 2.5 V, and 1.8 V
- Power Savings Features:
- Sleep, Standby and Disable
- Wake-on-LAN (WoL)
- Diagnostic Tool Kit
- Signal Quality Indication (SQI)
- Time Domain Reflectometry (TDR)
- Electrostatic Discharge Sensor
- Voltage Sensor
- Temperature Sensor
- PRBS Built-In Self-Test
DP83TC811S-Q1 的说明
The DP83TC811S-Q1 device is an IEEE 802.3bw-compliant automotive PHYTER™ Ethernet physical layer transceiver. It provides all physical layer functions needed to transmit and receive data over unshielded single twisted-pair cables. The device provides xMII flexibility with support for standard MII, RMII, RGMII, and SGMII MAC interfaces.
This device includes the Diagnostic Tool Kit, providing an extensive list of real-time monitoring tools, debug tools and test modes. Within the tool kit is the first integrated electrostatic discharge (ESD) monitoring tool. It is capable of counting ESD events on both the xMII and MDI as well as providing real-time monitoring through the use of a programmable interrupt. Additionally, the DP83TC811S-Q1 includes a pseudo random binary sequence (PRBS) frame generation tool, which is fully compatible with internal loopbacks, to transmit and receive data without the use of a MAC. The DP83TC811S-Q1 is housed in a 6.00-mm × 6.00-mm, 36-pin VQFN wettable flank package.