新

DP83C8201F

预发布

产品详情

Operating temperature range (°C) to
Operating temperature range (°C) to
VQFN (RHB) 32 25 mm² (5 mm × 5 mm)
  • Robust and small system implementation
    • Fast link-drop < 10µs
    • Integrated MAC interface terminations
    • Voltage tolerance: ±10%
  • One device for each MAC interface: MII (M), RMII Leader (RL), RMII Follower (RF)

  • Two programmable LEDs

  • Low power consumption < 160mW
  • Programmable energy-saving modes
    • Active sleep
    • Deep power down
    • Energy Efficient Ethernet (EEE) IEEE 802.3az
    • Wake-on-LAN (WoL)
  • Diagnostic tools: cable diagnostics, built-in self-test (BIST), loopback modes
  • Single, 3.3V power supply
  • I/O voltages: 1.8V or 3.3V
  • RMII back-to-back repeater mode
  • DP83C8201FEx operating temp ange: –40°C to 105°C
  • DP83C8201FIx operating temp range: –40°C to 85°C
  • IEEE 802.3 compliant: 10BASE-Te, 100BASE-TX
  • Robust and small system implementation
    • Fast link-drop < 10µs
    • Integrated MAC interface terminations
    • Voltage tolerance: ±10%
  • One device for each MAC interface: MII (M), RMII Leader (RL), RMII Follower (RF)

  • Two programmable LEDs

  • Low power consumption < 160mW
  • Programmable energy-saving modes
    • Active sleep
    • Deep power down
    • Energy Efficient Ethernet (EEE) IEEE 802.3az
    • Wake-on-LAN (WoL)
  • Diagnostic tools: cable diagnostics, built-in self-test (BIST), loopback modes
  • Single, 3.3V power supply
  • I/O voltages: 1.8V or 3.3V
  • RMII back-to-back repeater mode
  • DP83C8201FEx operating temp ange: –40°C to 105°C
  • DP83C8201FIx operating temp range: –40°C to 85°C
  • IEEE 802.3 compliant: 10BASE-Te, 100BASE-TX

The DP83C8201Fx supports 10BASE-Te, 100BASE-TX Ethernet protocols in real-time industrial Ethernet systems.

The DP83C8201Fx supports the standard Ethernet mode and multiple other industrial Ethernet fieldbus applications with the additional features and hardware bootstraps configuration.

The DP83C8201Fx supports 10BASE-Te, 100BASE-TX Ethernet protocols in real-time industrial Ethernet systems.

The DP83C8201Fx supports the standard Ethernet mode and multiple other industrial Ethernet fieldbus applications with the additional features and hardware bootstraps configuration.

下载 观看带字幕的视频 视频

技术文档

未找到结果。请清除搜索并重试。
查看全部 1
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 DP83C8201Fx Multisource, Pin-to-Pin, 10/100Mbps, Industrial Ethernet PHY 数据表 PDF | HTML 2026-11-2

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

DP83CX-M-EVM — DP83Cx 评估模块

DP83CX-M、DP83CX-RL 和 DP83CX-RF 评估模块 (EVM) 可评估 DP83CX-M、DP83CX-RL 和 DP83CX-RF 以太网物理层收发器的功能与性能。DP83CX EVM 通过 RJ-45 连接,在媒体相关接口上同时支持 10BASE-Te 和 100BASE-TX 以太网协议。该 EVM 配备板载 MSP430™ 微控制器,可通过 USB 转 MDIO 软件访问 DP83CX 器件的寄存器。

用户指南: PDF | HTML
支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
封装 引脚 CAD 符号、封装和 3D 模型
VQFN (RHB) 32 Ultra Librarian

订购和质量

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频