DP83C1111
- Robust and small system implementation
- Fast link-drop < 10µs
- Integrated MAC interface terminations
- Voltage tolerance: ±10%
-
One device for each MAC interface: MII (M), RMII Leader (RL), RMII Follower (RF)
-
Two programmable LEDs
- Low power consumption < 160mW
- Programmable energy-saving modes
- Active sleep
- Deep power down
- Energy Efficient Ethernet (EEE) IEEE 802.3az
- Wake-on-LAN (WoL)
- Diagnostic tools: cable diagnostics, built-in self-test (BIST), loopback modes
- Single, 3.3V power supply
- I/O voltages: 1.8V or 3.3V
- RMII back-to-back repeater mode
- DP83C1111Ex operating temp range: –40°C to 105°C
- DP83C1111Ix operating temp range: –40°C to 85°C
- IEEE 802.3 compliant: 10BASE-Te, 100BASE-TX
The DP83C1111x supports 10BASE-Te, 100BASE-TX Ethernet protocols in real-time industrial Ethernet systems.
The DP83C1111x supports the standard Ethernet mode and multiple other industrial Ethernet fieldbus applications with the additional features and hardware bootstraps configuration.
技术文档
未找到结果。请清除搜索并重试。
查看全部 1
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | 数据表 | DP83C1111x Multisource, Pin-to-Pin, 10/100Mbps, Industrial Ethernet PHY 数据表 | PDF | HTML | 2026-11-2 |
设计与开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
评估板
DP83CX-M-EVM — DP83Cx 评估模块
DP83CX-M、DP83CX-RL 和 DP83CX-RF 评估模块 (EVM) 可评估 DP83CX-M、DP83CX-RL 和 DP83CX-RF 以太网物理层收发器的功能与性能。DP83CX EVM 通过 RJ-45 连接,在媒体相关接口上同时支持 10BASE-Te 和 100BASE-TX 以太网协议。该 EVM 配备板载 MSP430™ 微控制器,可通过 USB 转 MDIO 软件访问 DP83CX 器件的寄存器。
| 封装 | 引脚 | CAD 符号、封装和 3D 模型 |
|---|---|---|
| VQFN (RHB) | 32 | Ultra Librarian |