DM3725CBC

正在供货

数字媒体处理器 | CBC | 515 | 0 to 90

等同于: DM3725CBC.B 该器件型号与上面所列的器件型号相同。您只能订购上述器件型号的对应数量。
  • 库存:
    限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

定价

数量 价格
—
—
—
+

质量信息

等级 Catalog
RoHS -
REACH -
MSL 等级/回流焊峰值温度 Level-3-260C-168 HR
质量、可靠性
和封装信息

包含信息:

  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
查看或下载
更多制造信息

包含信息:

  • 制造厂地点
  • 封装厂地点
查看

出口管制分类

*仅供参考

  • 美国 ECCN:5A992C

封装信息

封装 | 引脚 FCCSP (CBC) | 515
工作温度范围 (°C) 0 to 90
包装数量 | 包装 119 | JEDEC TRAY (5+1)

DM3725 的特性

  • DM3730, DM3725 Digital Media Processors:
    • Compatible with OMAP™ 3 Architecture
    • ARM® microprocessor (MPU) Subsystem
      • Up to 1-GHz ARM® Cortex™-A8 Core, Also supports 300, 600, and 800-MHz
      • NEON SIMD Coprocessor
    • High Performance Image, Video, Audio (IVA2.2™) Accelerator Subsystem
      • Up to 800-MHz TMS320C64x+™ DSP Core
      • Enhanced Direct Memory Access (EDMA) Controller (128 Independent Channels)
      • Video Hardware Accelerators
    • POWER SGX™ Graphics Accelerator (DM3730 only)
      • Tile Based Acrchitecture Delivering up to 20 MPoly/sec
      • Universal Scalable Shader Engine: Multi-threaded Engine Incorporating Pixel and Vertex Shader Functionality
      • Industry Standard API Support: OpenGLES 1.1 and 2.0, OpenVG1.0
      • Fine Grained Task Switching, Load Balancing, and Power Management
      • Programmable High Quality Image Anti-Aliasing
    • Advanced Very-Long-Instruction-Word (VLIW) TMS320C64x+™ DSP Core
      • Eight Highly Independent Functional Units
      • Six ALUs (32-/40-Bit); Each Supports Single 32- bit, Dual 16-bit, or Quad 8-bit, Arithmetic per Clock Cycle
      • Two Multipliers Support Four 16 × 16-Bit Multiplies (32-Bit Results) per Clock Cycle or Eight 8 × 8-bit Multiplies (16-Bit Results) per Clock Cycle
      • Load-Store Architecture With Non-Aligned Support
      • 64 32-Bit General-Purpose Registers
      • Instruction Packing Reduces Code Size
      • All Instructions Conditional
      • Additional C64x+™ Enhancements
        • Protected Mode Operation
        • Expectations Support for Error Detection and Program Redirection
        • Hardware Support for Modulo Loop Operation
    • C64x+TM L1/L2 Memory Architecture

POWERVR SGX is a trademark of Imagination Technologies Ltd.
OMAP is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners.All trademarks are the property of their respective owners.

DM3725 的说明

The DM37x generation of high-performance, applications processors are based on the enhanced device architecture and are integrated on TI's advanced 45-nm process technology. This architecture is designed to provide best in class ARM and Graphics performance while delivering low power consumption. This balance of performance and power allow the device to support the following example applications:

  • Portable Data Terminals
  • Navigation
  • Auto Infotainment
  • Gaming
  • Medical Imaging
  • Home Automation
  • Human Interface
  • Industrial Control
  • Test and Measurement
  • Single board Computers

The device can support numerous HLOS and RTOS solutions including Linux and Windows Embedded CE which are available directly from TI. Additionally, the device is fully backward compatible with previous Cortex™-A8 processors and OMAP™ processors.

This DM3730/25 Digital Media Processor data manual presents the electrical and mechanical specifications for the DM3730/25 Applications Processor. The information contained in this data manual applies to both the commercial and extended temperature versions of the DM3730/25 Digital Media Processor unless otherwise indicated. It consists of the following sections:

  • A description of the DM3730/25 terminals: assignment, electrical characteristics, multiplexing, and functional description
  • A presentation of the electrical characteristics requirements: power domains, operating conditions, power consumption, and dc characteristics
  • The clock specifications: input and output clocks, DPLL and DLL
  • A description of thermal characteristics, device nomenclature, and mechanical data about the available packaging
  • 库存:
    限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

定价

数量 价格
—
—
—
+

包装类型

您可以根据器件数量选择不同的包装方式,包括完整卷带、定制卷带、剪切带、管装或托盘。

定制卷带是从整盘卷带上剪下来的具有连续长度的剪切带,是一种可以对特定数量提供产品批次及生产日期跟踪的包装方式。根据行业标准,使用黄铜垫片在剪切带两端各连接一个 18 英寸的引带和尾带,以直接送入自动组装机。涉及定制卷带的 TI 订单将包含卷带费用。

剪切带是从整盘卷带上剪下来的特定长度的编带。根据所申请器件数量的不同,TI 可能会使用多条剪切带或多个盒子进行包装。

TI 通常会根据库存情况选择将管装或托盘器件以盒装或者管装或托盘形式发货。所有器件均会按照 TI 内部规定的静电放电和湿敏等级保护要求进行包装。

了解更多信息

可提供批次和生产日期代码选项

您可在购物车中添加器件数量以开始结算流程,并查看现有库存中可选择批次或生产日期代码的选项。

了解更多信息