DLP2010NIR
- 0.2-inch (5.29-mm) Diagonal Micromirror Array
- 854 × 480 Array of Aluminum Micrometer-Sized Mirrors, in an Orthogonal Layout
- 5.4-µm Micromirror Pitch
- ±17° Micromirror Tilt (Relative to Flat Surface)
- Side Illumination for Optimal Efficiency and Optical Engine Size
- Highly Efficient Steering of NIR light
- Window Transmission Efficiency 96% Nominal (700 to 2000 nm, Single Pass Through Two Window Surfaces)
- Window Transmission Efficiency 90% Nominal (2000 to 2500 nm, Single Pass Through Two Window Surfaces)
- Polarization Independent Aluminum Micromirrors
- Dedicated DLPC150/DLPC3470 Controllers for Reliable Operation
- Binary Pattern Rates up to 2880 Hz
- Pattern Sequence Mode for Control over Each Micromirror in Array
- Dedicated Power Management Integrated Circuit (PMIC) DLPA2000 or DLPA2005 for Reliable Operation
- 15.9-mm × 5.3-mm × 4-mm Body Size for Portable Instruments
The DLP2010NIR digital micromirror device (DMD) acts as a spatial light modulator (SLM) to steer near-infrared (NIR) light and create patterns with speed, precision, and efficiency. Featuring high resolution in a compact form factor, the DLP2010NIR DMD is often combined with a grating single element detector to replace expensive InGaAs linear array-based detector designs, leading to high performance, cost-effective portable NIR Spectroscopy solutions. The DLP2010NIR DMD enables wavelength control and programmable spectrum and is well suited for low power mobile applications such as 3D biometrics, facial recognition, skin analysis, material identification and chemical sensing.
申请了解更多信息
您将需要一个光学模块来继续开发。查看光学模块搜索工具,选择一款适合您 DMD 的光学模块。查看更多信息
技术文档
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
DLPNIRNANOEVM — 面向便携式化学分析应用的蓝牙连接型 DLP 超级移动 NIR 光谱仪
DLP NIRscan Nano 是一个用于便携式近红外线光谱仪解决方案的电池供电型袖珍评估模块 (EVM)。NIRscan Nano 具有 DLP2010NIR 数字微镜器件 (DMD),支持蓝牙低功耗,因而可实现手持式光谱仪的移动实验室测量。此 EVM 包含 DLP2010NIR DMD、衍射光栅以及单元件检测器,可取代昂贵的基于 InGaAs 线性阵列的检测器设计。凭借其 TI Tiva™ TM4C1297NCZAD 处理器,可通过移动网络利用云中的数据库来实现相当于实验室的实时分析,该分析功能支持食品或皮肤分析以及可穿戴健康监测器解决方案。开发人员还可通过创新型 iOS 与 (...)
OPTECKS-3P-TNIR — DLP(R) NIRscan Nano 传输 EVM(评估模块和评估板)
The DLP NIRscan nano transmissive EVM is designed for performing spectroscopic measurements on samples in the near infrared spectrum. The high performance transmissive module positions a sample between the illuminating source and the input of the NIRscan Nano to allow spectroscopic measurements (...)
DLP-OMM-SEARCH — DLP® 产品第三方搜索工具
为了充分满足您的设计需求并缩短产品上市时间,DLP® 产品与各种第三方合作,从光学模块和硬件设计到专用软件和其他生产服务全方位为您提供帮助。在下方所列两款搜索工具中择一下载或两款全部下载,快速浏览我们的第三方供应商,或寻找特定光学模块来满足您的需求。列表中产品、软件和服务的生产者和管理者为独立的第三方,而非德州仪器 (TI)。
第三方资源可以使用以下两款搜索工具检索:
- DLP 产品第三方供应商搜索工具 (DLP-3P-SEARCH) 能够检索可以设计或制造光学元件、硬件、软件和辅助技术的服务供应商
- DLP 产品光学模块搜索工具 (DLP-OMM-SEARCH) (...)
INNOS-3P-DLP2010NIRMOD — Inno Spectra DLP2010NIR 光谱仪模块
KST-3P-DLP2010NIR — The source code for a NIRScanNano Demo app + SDK is made freely available on KST's github repository
DLPC115 — DLPC150 Configuration and Support Firmware v2.3.1
支持的产品和硬件
产品
光谱分析和光纤网络产品
硬件开发
评估板
软件
固件
DLPM039 — DLP2010 DMD With FQJ Package (Series 244) 3D-CAD Geometry
支持的产品和硬件
产品
光谱分析和光纤网络产品
≤ 0.47 英寸阵列 pico 产品
可见光产品(420nm 至 700nm)
DMD-DIFFRACTION-EFFICIENCY-CALCULATOR — Calculator helps model DMD diffraction patterns and diffraction efficiency
支持的产品和硬件
产品
≥ 0.47 英寸阵列产品
≤ 0.47 英寸阵列 pico 产品
紫外产品 (< 400nm)
可见光产品(420nm 至 700nm)
光谱分析和光纤网络产品
车外照明和投影产品
近紫外产品(400nm 至 420nm)
显示产品
近红外产品 (> 700 nm)
多通道 IC (PMIC)
硬件开发
评估板
开发套件
光学模块
DLPR067 — Series 244 DMD Mounting and Electrical Interconnect Information
支持的产品和硬件
产品
光谱分析和光纤网络产品
≤ 0.47 英寸阵列 pico 产品
可见光产品(420nm 至 700nm)
TIDA-00554 — 面向便携式化学分析应用的蓝牙连接型 DLP 超级移动 NIR 光谱仪
封装 | 引脚 | 下载 |
---|---|---|
DLP-S244 (FQJ) | 40 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。