主页 电源管理 DC/DC 电源模块 电源模块(集成电感器)

CSDM65695T

预发布

产品详情

Rating Catalog Topology Multiphase, Synchronous Buck Iout (max) (A) 280 Vin (max) (V) 16 Vin (min) (V) 4.5 Operating temperature range (°C) -40 to 125
Rating Catalog Topology Multiphase, Synchronous Buck Iout (max) (A) 280 Vin (max) (V) 16 Vin (min) (V) 4.5 Operating temperature range (°C) -40 to 125
QFN-FCMOD (VCV) 35 90 mm² (10 mm × 9 mm)
  • Topside-cooled 9mm x 10mm x 5mm LGA package, industry common footprint
  • Integrated inductor
  • High output current capability:
    • Peak current: 280A
    • Continuous current: 160A RMS (Subject to thermal boundary condition)
  • Operating VIN input voltage: 4.5V to 16V
  • Operating VCC Bias: 4.5V to 5.5V
  • High-frequency operation (up to 2MHz)
  • Integrated clamping circuitry for avalanche free operation
  • Intergrated current sense with 5 µA/A gain
  • Body braking mode (BB)
  • Forced continuous conduction mode (FCCM) operation
  • Green, RoHS compliant without exemption, and completely Pb free
  • Fault detection
    • High-side short (HSS)
  • Fault protection
    • Over temperature (OT)
    • Cycle-by-cycle negative over current limiting (NOC)
    • Over current protection (OCP)
    • BOOT UVLO
  • Topside-cooled 9mm x 10mm x 5mm LGA package, industry common footprint
  • Integrated inductor
  • High output current capability:
    • Peak current: 280A
    • Continuous current: 160A RMS (Subject to thermal boundary condition)
  • Operating VIN input voltage: 4.5V to 16V
  • Operating VCC Bias: 4.5V to 5.5V
  • High-frequency operation (up to 2MHz)
  • Integrated clamping circuitry for avalanche free operation
  • Intergrated current sense with 5 µA/A gain
  • Body braking mode (BB)
  • Forced continuous conduction mode (FCCM) operation
  • Green, RoHS compliant without exemption, and completely Pb free
  • Fault detection
    • High-side short (HSS)
  • Fault protection
    • Over temperature (OT)
    • Cycle-by-cycle negative over current limiting (NOC)
    • Over current protection (OCP)
    • BOOT UVLO

The CSDM65695x family of devices are 4-phase smart power stage modules with high peak current capability. The device family is highly optimized design for use in high-power, high-density synchronous buck converter applications. This product family integrates the driver IC and power MOSFETs into one Pb-free monolithic design to complete the power stage switching function. There are VIN and VCC bypass capacitors integrated into the package for minimum loop inductance and improved ringing.

This combination produces high-current, high-efficiency, and high-speed switching capability in a small industry standard 9 mm x 10 mm x 5mm footprint.

CSDM65695x integrates accurate current sensing and temperature sensing functionality to simplify system design and improve accuracy. This power stage module also includes cycle-by-cycle current limiting, over temperature and short circuit protection, and is designed to be compatible with TPS537xx series controllers.

The CSDM65695x family of devices are 4-phase smart power stage modules with high peak current capability. The device family is highly optimized design for use in high-power, high-density synchronous buck converter applications. This product family integrates the driver IC and power MOSFETs into one Pb-free monolithic design to complete the power stage switching function. There are VIN and VCC bypass capacitors integrated into the package for minimum loop inductance and improved ringing.

This combination produces high-current, high-efficiency, and high-speed switching capability in a small industry standard 9 mm x 10 mm x 5mm footprint.

CSDM65695x integrates accurate current sensing and temperature sensing functionality to simplify system design and improve accuracy. This power stage module also includes cycle-by-cycle current limiting, over temperature and short circuit protection, and is designed to be compatible with TPS537xx series controllers.

下载 观看带字幕的视频 视频

技术文档

未找到结果。请清除搜索并重试。
查看全部 1
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 CSDM65695x Quad-Phase Buck Smart Power Stage Module 数据表 PDF | HTML 2026-3-4

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

封装 引脚 CAD 符号、封装和 3D 模型
QFN-FCMOD (VCV) 35 Ultra Librarian

订购和质量

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频