20-pin (PW) package image

CDCE906PW

正在供货

167MHz、LVCMOS、可编程 3-PLL 时钟合成器/倍频器/分频器 | PW | 20 | 0 to 70

等同于: CDCE906PW.B, CDCE906PWG4 该器件型号与上面所列的器件型号相同。您只能订购上述器件型号的对应数量。
  • 库存:
    限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

定价

数量 价格
+

其他包装数量 | 包装选项 这些产品完全相同,仅包装类型不同

CDCE906PWR 正在供货 可提供定制卷带
包装数量 | 包装 2,000 | LARGE T&R
库存
缺货
Not available
数量 | 价格 1ku | +
限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

质量信息

等级 Catalog
RoHS Yes
REACH Yes
引脚镀层/焊球材料 NiPdAu
MSL 等级/回流焊峰值温度 Level-1-260C-UNLIM
质量、可靠性
和封装信息

包含信息:

  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
查看或下载
更多制造信息

包含信息:

  • 制造厂地点
  • 封装厂地点
查看

出口管制分类

*仅供参考

  • 美国 ECCN:EAR99

封装信息

封装 | 引脚 TSSOP (PW) | 20
工作温度范围 (°C) 0 to 70
包装数量 | 包装 70 | TUBE

CDCE906 的特性

  • High Performance 3:6 PLL based Clock Synthesizer / Multiplier / Divider
  • User Programmable PLL Frequencies
  • EEPROM Programming Without the Need to Apply High Programming Voltage
  • Easy In-Circuit Programming via SMBus Data Interface
  • Wide PLL Divider Ratio Allows 0-ppm Output Clock Error
  • Generates Precise Video (27 MHz or 54 MHz) and Audio System Clocks from Multiple Sampling Frequencies (fS = 16, 22.05, 24, 32, 44.1, 48, 96 kHz)
  • Clock Inputs Accept a Crystal or a Single-Ended LVCMOS or a Differential Input Signal
  • Accepts Crystal Frequencies from 8 MHz up to 54 MHz
  • Accepts LVCMOS or Differential Input Frequencies up to 167 MHz
  • Two Programmable Control Inputs [S0/S1, A0/A1] for User Defined Control Signals
  • Six LVCMOS Outputs with Output Frequencies up to 167 MHz
  • LVCMOS Outputs can be Programmed for Complementary Signals
  • Free Selectable Output Frequency via Programmable Output Switching Matrix [6x6] Including 7-Bit Post-Divider for Each Output
  • PLL Loop Filter Components Integrated
  • Low Period Jitter (Typ 60 ps)
  • Features Spread Spectrum Clocking (SSC) for Lowering System EMI
  • Programmable Center Spread SSC Modulation (±0.1%, ±0.25%, and ±0.4%) with a Mean Phase Equal to the Phase of the Non-Modulated Frequency
  • Programmable Down Spread SSC Modulation (1%, 1.5%, 2%, and 3%)
  • Programmable Output Slew-Rate Control (SRC) for Lowering System EMI
  • 3.3-V Device Power Supply
  • Commercial Temperature Range 0°C to 70°C
  • Development and Programming Kit for Easy PLL Design and Programming
    (TI Pro-Clock™)
  • Packaged in 20-Pin TSSOP

Pro-Clock is a trademark of Texas Instruments.

CDCE906 的说明

The CDCE906 is one of the smallest and powerful PLL synthesizer / multiplier / divider available today. Despite its small physical outlines, the CDCE906 is flexible. It has the capability to produce an almost independent output frequency from a given input frequency.

The input frequency can be derived from a LVCMOS, differential input clock, or a single crystal. The appropriate input waveform can be selected via the SMBus data interface controller.

To achieve an independent output frequency the reference divider M and the feedback divider N for each PLL can be set to values from 1 up to 511 for the M-Divider and from 1 up to 4095 for the N-Divider. The PLL-VCO (voltage controlled oscillator) frequency than is routed to the free programmable output switching matrix to any of the six outputs. The switching matrix includes an additional 7-bit post-divider (1-to-127) and an inverting logic for each output.

The deep M/N divider ratio allows the generation of zero ppm clocks from any reference input frequency (e.g., a 27 MHz).

The CDCE906 includes three PLLs of those one supports SSC (spread-spectrum clocking). PLL1, PLL2, and PLL3 are designed for frequencies up to 167 MHz and optimized for zero-ppm applications with wide divider factors.

PLL2 also supports center-spread and down-spread spectrum clocking (SSC). This is a common technique to reduce electro-magnetic interference. Also, the slew-rate controllable (SRC) output edges minimize EMI noise.

Based on the PLL frequency and the divider settings, the internal loop filter components will be automatically adjusted to achieve high stability and optimized jitter transfer characteristic of the PLL.

The device supports non-volatile EEPROM programming for easy-customized application. It is preprogrammed with a factory default configuration (see Figure 13) and can be reprogrammed to a different application configuration before it goes onto the PCB or reprogrammed by in-system programming. A different device setting is programmed via the serial SMBus interface.

Two free programmable inputs, S0 and S1, can be used to control for each application the most demanding logic control settings (outputs disable to low, outputs 3-state, power down, PLL bypass, etc).

The CDCE906 has three power supply pins, VCC, VCCOUT1 and VCCOUT2. VCC is the power supply for the device. It operates from a single 3.3-V supply voltage. VCCOUT1 and VCCOUT2 are the power supply pins for the outputs. VCCOUT1 supplies the outputs Y0 and Y1 and VCCOUT2 supplies the outputs Y2, Y3, Y4, and Y5. Both outputs supplies can be 2.3 V to 3.6 V. At output voltages lower than 3.3 V, the output drive current is limited.

The CDCE906 is characterized for operation from 0°C to 70°C.

  • 库存:
    限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

定价

数量 价格
+

其他包装数量 | 包装选项 这些产品完全相同,仅包装类型不同

CDCE906PWR 正在供货 可提供定制卷带
包装数量 | 包装 2,000 | LARGE T&R
库存
缺货
Not available
数量 | 价格 1ku | +
限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

包装类型

您可以根据器件数量选择不同的包装方式,包括完整卷带、定制卷带、剪切带、管装或托盘。

定制卷带是从整盘卷带上剪下来的具有连续长度的剪切带,是一种可以对特定数量提供产品批次及生产日期跟踪的包装方式。根据行业标准,使用黄铜垫片在剪切带两端各连接一个 18 英寸的引带和尾带,以直接送入自动组装机。涉及定制卷带的 TI 订单将包含卷带费用。

剪切带是从整盘卷带上剪下来的特定长度的编带。根据所申请器件数量的不同,TI 可能会使用多条剪切带或多个盒子进行包装。

TI 通常会根据库存情况选择将管装托盘器件以盒装或者管装或托盘形式发货。所有器件均会按照 TI 内部规定的静电放电和湿敏等级保护要求进行包装。

了解更多信息

可提供批次和生产日期代码选项

您可在购物车中添加器件数量以开始结算流程,并查看现有库存中可选择批次或生产日期代码的选项。

了解更多信息