CDCE72010RGCT

正在供货

10 路输出低抖动时钟同步器和抖动消除器 | RGC | 64 | -40 to 85

正在供货 可提供定制卷带
等同于: CDCE72010RGCT.B, CDCE72010RGCTG4 该器件型号与上面所列的器件型号相同。您只能订购上述器件型号的对应数量。
  • 库存:
    限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

定价

数量 价格
—
—
—
+

其他包装数量 | 包装选项 这些产品完全相同,仅包装类型不同

CDCE72010RGCR 正在供货 可提供定制卷带
包装数量 | 包装 2,000 | LARGE T&R
库存
缺货
Not available
数量 | 价格 1ku | — — — +
限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

质量信息

等级 Catalog
RoHS Yes
REACH Yes
引脚镀层/焊球材料 NiPdAuAg
MSL 等级/回流焊峰值温度 Level-3-260C-168 HR
质量、可靠性
和封装信息

包含信息:

  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
查看或下载
更多制造信息

包含信息:

  • 制造厂地点
  • 封装厂地点
查看

出口管制分类

*仅供参考

  • 美国 ECCN:EAR99

封装信息

封装 | 引脚 VQFN (RGC) | 64
工作温度范围 (°C) -40 to 85
包装数量 | 包装 250 | SMALL T&R

CDCE72010 的特性

  • High Performance LVPECL, LVDS, LVCMOS PLL Clock Synchronizer
  • Two Reference Clock Inputs (Primary and Secondary Clock) for Redundancy
    Support with Manual or Automatic Selection
  • Accepts Two Differential Input (LVPECL or LVDS) References up to 500MHz
    (or Two LVCMOS Inputs up to 250MHz) as PLL Reference
  • VCXO_IN Clock is Synchronized to One of Two Reference Clocks
  • VCXO_IN Frequencies up to 1.5GHz (LVPECL)
    800MHz for LVDS and
    250MHz for LVCMOS Level Signaling
  • Outputs Can be a Combination of LVPECL, LVDS, and LVCMOS
    (Up to 10 Differential LVPECL or LVDS Outputs or up to
    20 LVCMOS Outputs), Output 9 can be Converted to an
    Auxiliary Input as a 2nd VC(X)O.
  • Output Divider is Selectable to Divide by 1, 2, 3, 4, 5, 6, 8, 10,
    12, 16, 18, 20, 24, 28, 30, 32, 36, 40, 42, 48, 50, 56, 60, 64, 70,
    or 80 On Each Output Individually up to Eight Dividers. (Except for
    Output 0 and 9, Output 0 Follows Output 1 Divider and Output 9
    Follows Output 8 Divider)
  • SPI Controllable Device Setting
  • Individual Output Enable Control via SPI Interface
  • Integrated On-Chip Non-Volatile Memory (EEPROM) to Store Settings
    without the Need to Apply High Voltage to the Device
  • Optional Configuration Pins to Select Between Two Default Settings
    Stored in EEPROM
  • Efficient Jitter Cleaning from Low PLL Loop Bandwidth
  • Very Low Phase Noise PLL Core
  • Programmable Phase Offset (Input Reference to Outputs)
  • Wide Charge-Pump Current Range From 200µA to 3mA
  • Presets Charge-Pump to VCC_CP/2 for Fast Center-Frequency
    Setting of VC(X)O, Controlled Via the SPI Bus
  • SERDES Startup Mode (Depending on VCXO Range)
  • Auxiliary Input: Output 9 can Serve as 2nd VCXO Input to Drive
    All Outputs or to Serve as PLL Feedback Signal
  • RESET or HOLD Input Pin to Serve as Reset or Hold Functions
  • REFERENCE SELECT for Manual Select Between Primary and Secondary
    Reference Clocks
  • POWER DOWN (PD) to Put Device in Standby Mode
  • Analog and Digital PLL Lock Indicator
  • Internally Generated VBB Bias Voltages for Single-Ended Input Signals
  • Frequency Hold-Over Mode Activated by HOLD Pin or SPI Bus to Improve
    Fail-Safe Operation
  • Input to All Outputs Skew Control
  • Individual Skew Control for Each Output with Each Output Divider
  • Packaged in a QFN-64 Package
  • ESD Protection Exceeds 2kV HBM
  • Industrial Temperature Range of –40°C to 85°

CDCE72010 的说明

The CDCE72010 is a high-performance, low phase noise, and low skew clock synchronizer that synchronizes a VCXO (Voltage Controlled Crystal Oscillator) or VCO (Voltage Controlled Oscillator) frequency to one of two reference clocks. The clock path is fully programmable providing the user with a high degree of flexibility. The following relationship applies to the dividers:

Frequency (VCXO_IN or AUX_IN) / Frequency (PRI_REF or SEC_REF) = (P*N)/(R*M)

The VC(X)O_IN clock operates up to 1.5GHz through the selection of external VC(X)O and loop filter components. The PLL loop bandwidth and damping factor can be adjusted to meet different system requirements.

The CDCE72010 can lock to one of two reference clock inputs (PRI_REF and SEC_REF) and supports frequency hold-over mode for fail-safe and system redundancy. The outputs of the CDCE72010 are user definable and can be any combination of up to 10 LVPECL/LVDS outputs or up to 20 LVCMOS outputs. The built-in synchronization latches ensure that all outputs are synchronized for very low output skew.

All device settings, including output signaling, divider value selection, input selection, and many more, are programmable with the SPI (4-wire Serial Peripheral Interface). The SPI allows individual control of the device settings.

The device operates in a 3.3V environment and is characterized for operation from –40°C to +85°C.

The CDCE72010 is available in a 64-pin lead-free “green” plastic quad flatpack package with enhanced bottom thermal pad for heat dissipation. The Texas Instruments package designator is RGC (S-PQFP-N64).

  • 库存:
    限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

定价

数量 价格
—
—
—
+

其他包装数量 | 包装选项 这些产品完全相同,仅包装类型不同

CDCE72010RGCR 正在供货 可提供定制卷带
包装数量 | 包装 2,000 | LARGE T&R
库存
缺货
Not available
数量 | 价格 1ku | — — — +
限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

包装类型

您可以根据器件数量选择不同的包装方式,包括完整卷带、定制卷带、剪切带、管装或托盘。

定制卷带是从整盘卷带上剪下来的具有连续长度的剪切带,是一种可以对特定数量提供产品批次及生产日期跟踪的包装方式。根据行业标准,使用黄铜垫片在剪切带两端各连接一个 18 英寸的引带和尾带,以直接送入自动组装机。涉及定制卷带的 TI 订单将包含卷带费用。

剪切带是从整盘卷带上剪下来的特定长度的编带。根据所申请器件数量的不同,TI 可能会使用多条剪切带或多个盒子进行包装。

TI 通常会根据库存情况选择将管装或托盘器件以盒装或者管装或托盘形式发货。所有器件均会按照 TI 内部规定的静电放电和湿敏等级保护要求进行包装。

了解更多信息

可提供批次和生产日期代码选项

您可在购物车中添加器件数量以开始结算流程,并查看现有库存中可选择批次或生产日期代码的选项。

了解更多信息