CDCE421ARGET

正在供货

全集成式宽范围低抖动晶振时钟发生器 | RGE | 24 | -40 to 85

正在供货 可提供定制卷带
等同于: CDCE421ARGET.B 该器件型号与上面所列的器件型号相同。您只能订购上述器件型号的对应数量。
  • 库存:
    限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

定价

数量 价格
—
—
—
+

其他包装数量 | 包装选项 这些产品完全相同,仅包装类型不同

CDCE421ARGER 正在供货 可提供定制卷带
包装数量 | 包装 3,000 | LARGE T&R
库存
缺货
Not available
数量 | 价格 1ku | — — — +
限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

质量信息

等级 Catalog
RoHS Yes
REACH Yes
引脚镀层/焊球材料 NiPdAu
MSL 等级/回流焊峰值温度 Level-2-260C-1 YEAR
质量、可靠性
和封装信息

包含信息:

  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
查看或下载
更多制造信息

包含信息:

  • 制造厂地点
  • 封装厂地点
查看

出口管制分类

*仅供参考

  • 美国 ECCN:EAR99

封装信息

封装 | 引脚 VQFN (RGE) | 24
工作温度范围 (°C) -40 to 85
包装数量 | 包装 250 | SMALL T&R

CDCE421A 的特性

  • Single Supply at 3.3 V for LVPECL or LVDS Operation
  • High-Performance Clock Multiplier, Incorporating Crystal Oscillator Circuitry with Integrated Frequency Synthesizer
  • Low Output Jitter: 380 fs RMS typical (from 10 kHz to 20 MHz)
  • Low Phase Noise at High Frequency (708-MHz LVPECL):
    • Typically -109 dBc/Hz at 10 kHz and -146dBc/Hz at 10 MHz from the carrier
  • Supports Crystal or LVCMOS Input Frequencies from 27.35 MHz to 38.33 MHz
  • Output Frequency Ranges from 10.9 MHz to 766.7 MHz and from 875.2 MHz to 1175 MHz
  • Low-Voltage Differential Signaling (LVDS) Output, 100- Differential Off-Chip Termination, 10.9-MHz to 400-MHz Frequency Range
  • Differential Low-Voltage Positive Emitter Coupled Logic (LVPECL) Outputs, 10.9-MHz to 1.175-GHz Frequency Range
  • Two Fully-Integrated Voltage-Controlled Oscillators (VCO) Support Wide Output Frequency Range
  • Fully Integrated Programmable Loop Filter
  • Typical Power Consumption at 3.3 V:
    • 274 mW in LVDS mode
    • 250 mW in LVPECL mode
  • Chip Enable Control Pin
  • Simple Serial Interface Allows Programming after Manufacturing
  • Integrated On-Chip Nonvolatile Memory (EEPROM) Stores Settings Without Applying High Voltage
  • Available in 4-mm × 4-mm QFN-24 Package
  • ESD Protection Exceeds 2 kV (HBM)
  • Industrial Temperature Range: -40°C to +85°C
  • APPLICATIONS
    • Low-Cost, High-Frequency Crystal Oscillator

All trademarks are the property of their respective owners.

CDCE421A 的说明

The CDCE421A is a high-performance, low phase noise clock generator. It has two fully-integrated, low-noise, LC-based voltage-controlled oscillators (VCOs) that operate in the 1.750-GHz to 2.350-GHz frequency range. It also features an integrated crystal oscillator that operates in conjunction with an external AT-cut crystal to produce a stable frequency reference for the phase-locked loop (PLL) based frequency synthesizer.

The output frequency (fOUT) is proportional to the frequency of the input crystal (fXTAL). The prescaler divider, feedback divider, output divider, and VCO selection set the output frequency with respect to fXTAL.

In the CDCE421A, the feedback divider is set automatically with respect to the prescaler setting. The product of the prescaler and the feedback divider should be between 60 and 64 as shown in to maintain a stable control loop.

The CDCE421A supports one differential LVDS clock output or one differential LVPECL output. All device settings are programmable through a proprietary simple serial interface (SSI).

The device operates in 3.3-V supply environment for both LVPECL and LVDS outputs and is characterized for operation from -40°C to +85°C. The CDCE421A is available in a QFN-24 4-mm × 4-mm package.

CDCE421 Users:

The CDCE421A provides several device enhancements to the CDCE421.

  • 库存:
    限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

定价

数量 价格
—
—
—
+

其他包装数量 | 包装选项 这些产品完全相同,仅包装类型不同

CDCE421ARGER 正在供货 可提供定制卷带
包装数量 | 包装 3,000 | LARGE T&R
库存
缺货
Not available
数量 | 价格 1ku | — — — +
限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

包装类型

您可以根据器件数量选择不同的包装方式,包括完整卷带、定制卷带、剪切带、管装或托盘。

定制卷带是从整盘卷带上剪下来的具有连续长度的剪切带,是一种可以对特定数量提供产品批次及生产日期跟踪的包装方式。根据行业标准,使用黄铜垫片在剪切带两端各连接一个 18 英寸的引带和尾带,以直接送入自动组装机。涉及定制卷带的 TI 订单将包含卷带费用。

剪切带是从整盘卷带上剪下来的特定长度的编带。根据所申请器件数量的不同,TI 可能会使用多条剪切带或多个盒子进行包装。

TI 通常会根据库存情况选择将管装或托盘器件以盒装或者管装或托盘形式发货。所有器件均会按照 TI 内部规定的静电放电和湿敏等级保护要求进行包装。

了解更多信息

可提供批次和生产日期代码选项

您可在购物车中添加器件数量以开始结算流程,并查看现有库存中可选择批次或生产日期代码的选项。

了解更多信息