SDAA430 June   2026 TAS2118 , TAS2120 , TAS2572 , TAS2574 , TAS2764 , TAS2780 , TAS2781

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Detailed Description
    1. 2.1 Boost over voltage fault considerations for highly inductive speakers
    2. 2.2 Class-D Y-Bridge hysteresis minimum requirement to prevent over current shutdown
    3. 2.3 Class-D Y-Bridge over current shutdown when using EMI filters on the class-D output
  6. 3Summary
  7. 4References
Application Note

Class-D Amplifiers Driving High-Inductance Loads in Speakers and Haptics Coils