SDAA430 June 2026 TAS2118 , TAS2120 , TAS2572 , TAS2574 , TAS2764 , TAS2780 , TAS2781
Class-D audio amplifiers are high-efficiency switching converters widely used in audio applications across consumer electronics. Texas Instruments offers a comprehensive portfolio of Class-D devices — including those with integrated boost converters like TAS2120, TAS2572 and TAS2563 and those driven by an external PVDD supply like TAS2320, TAS2780 and TAS2781. These amplifiers support a diverse range of actuators including micro speakers, woofers, sub-woofers, tweeters, bone conduction actuators, LRAs, ERMs, haptic coils, and piezo/MEMS speakers, each with distinct electrical characteristics. When driving highly inductive loads, amplifiers may run into boost over-voltage (OV) faults caused by reverse inductive kickback current, and Over-Current shutdowns due to insufficient Y-Bridge switching hysteresis. The over current scenario can also occur when using a Y-Bridge with a large LC (EMI) filter on the Class-D output. This application note identifies the root causes of these modes and provides practical, quantitative design solutions to mitigate them.