SBAU377 September   2021

 

  1. 1Overview
    1. 1.1 Required Hardware
    2. 1.2 Required Software
    3. 1.3 Evaluation Board Feature Identification
  2. 2Quick Start Guide
    1. 2.1 Introduction
    2. 2.2 Software Setup
      1. 2.2.1 ADC32RF5xEVM GUI Installation
      2. 2.2.2 High Speed Data Converter Pro GUI Installation
    3. 2.3 Hardware Setup
  3. 3Quick Start Procedure for Bypass Mode
    1. 3.1 2x Averaging in Bypass Mode
  4. 4Quick Start Procedure for Complex Decimation Mode
    1. 4.1 8x Complex Decimation
    2. 4.2 128x Complex Decimation
  5. 5Operating Modes
    1. 5.1 Input Comparison
    2. 5.2 Quad ADC Mode
  6. 6Revision History
    1.     A Appendix
      1.      A.1 References

Overview

The ADC32RF5xEVM is an evaluation module (EVM) designed to evaluate the ADC32RF5x family of high-speed, JESD204B interface ADCs. The EVM includes an onboard clocking solution (LMK04832), transformer-coupled analog inputs, full power solution, and easy-to-use software GUI and USB interface. The following features apply to this EVM:

  • Transformer-coupled signal input network allowing a single-ended signal source from 30 MHz to 3000 MHz.
  • LMK04832 system clock generator that generates field-programmable gate array (FPGA) reference clocks for the high-speed serial interface.

The ADC32RF5xEVM is designed to work seamlessly with TI's TSW14J58 EVM JESD204B/C data capture/pattern generator card, through the High Speed Data Converter Pro (HSDC Pro) software tool for high-speed data converter evaluation. It is also designed to work with many of the developments kits from leading FPGA vendors that contain an FMC or FMC+ connector.