SBAU377 September   2021

 

  1. 1Overview
    1. 1.1 Required Hardware
    2. 1.2 Required Software
    3. 1.3 Evaluation Board Feature Identification
  2. 2Quick Start Guide
    1. 2.1 Introduction
    2. 2.2 Software Setup
      1. 2.2.1 ADC32RF5xEVM GUI Installation
      2. 2.2.2 High Speed Data Converter Pro GUI Installation
    3. 2.3 Hardware Setup
  3. 3Quick Start Procedure for Bypass Mode
    1. 3.1 2x Averaging in Bypass Mode
  4. 4Quick Start Procedure for Complex Decimation Mode
    1. 4.1 8x Complex Decimation
    2. 4.2 128x Complex Decimation
  5. 5Operating Modes
    1. 5.1 Input Comparison
    2. 5.2 Quad ADC Mode
  6. 6Revision History
    1.     A Appendix
      1.      A.1 References

Quick Start Guide

The EVM test procedure to obtain a valid data capture from the ADC32RF5xEVM using the TSW14J58EVM data capture board is provided in this section. This is the starting point for all evaluations.