SBAU377 September   2021

 

  1. 1Overview
    1. 1.1 Required Hardware
    2. 1.2 Required Software
    3. 1.3 Evaluation Board Feature Identification
  2. 2Quick Start Guide
    1. 2.1 Introduction
    2. 2.2 Software Setup
      1. 2.2.1 ADC32RF5xEVM GUI Installation
      2. 2.2.2 High Speed Data Converter Pro GUI Installation
    3. 2.3 Hardware Setup
  3. 3Quick Start Procedure for Bypass Mode
    1. 3.1 2x Averaging in Bypass Mode
  4. 4Quick Start Procedure for Complex Decimation Mode
    1. 4.1 8x Complex Decimation
    2. 4.2 128x Complex Decimation
  5. 5Operating Modes
    1. 5.1 Input Comparison
    2. 5.2 Quad ADC Mode
  6. 6Revision History
    1.     A Appendix
      1.      A.1 References

Quad ADC Mode

Programming into quad mode enables the functionality of the channel selection menu in the ADC32RF5xEVM GUI. This programming mode must be chosen when the user wants to capture using the inner inputs (INA2, INB2) in 1x or 2x averaging modes.

Note: Programming the ADC32RF54EVM into "Quad ADC" mode does not allow capture from 4 independent channels simultaneously as this is a dual channel ADC. When configured in this mode, the user can independently select the inputs for channel A and channel B.