SBAU377 September   2021

 

  1. 1Overview
    1. 1.1 Required Hardware
    2. 1.2 Required Software
    3. 1.3 Evaluation Board Feature Identification
  2. 2Quick Start Guide
    1. 2.1 Introduction
    2. 2.2 Software Setup
      1. 2.2.1 ADC32RF5xEVM GUI Installation
      2. 2.2.2 High Speed Data Converter Pro GUI Installation
    3. 2.3 Hardware Setup
  3. 3Quick Start Procedure for Bypass Mode
    1. 3.1 2x Averaging in Bypass Mode
  4. 4Quick Start Procedure for Complex Decimation Mode
    1. 4.1 8x Complex Decimation
    2. 4.2 128x Complex Decimation
  5. 5Operating Modes
    1. 5.1 Input Comparison
    2. 5.2 Quad ADC Mode
  6. 6Revision History
    1.     A Appendix
      1.      A.1 References

Quick Start Procedure for Complex Decimation Mode

The ADC32RF5x device family provides up to two digital down converters (DDC) per ADC channel supporting a wide range of instantaneous bandwidth IBW coverage - from single wide band mode with 8x complex decimation to up to two narrow band channels with as high as 128x complex decimation.

When operating in complex decimation mode, the appropriate NCO is used as an intermediate frequency to the complex mixer. Similar to the bypass operating mode, the user has the option to enable averaging of each internal pair of ADCs. This section will provide two example configurations for operating the ADC32RF5xEVM in 8x and 128x decimation modes.