ZHDU167 August 2026 TMS320F28P551SG
#if defined(__TMS320C28XX__)
typedef unsigned char boolean;
typedef unsigned int uint8; /*This is 16 bits in C28x*/
typedef unsigned int uint16;
typedef unsigned long int uint32;
typedef unsigned long long int uint64;
#endif