ZHCSZ25 October   2025 LM25137F-Q1

PRODUCTION DATA  

  1.   1
  2. 1特性
  3. 2应用
  4. 3说明
  5. 4相关产品
  6. 5器件和文档支持
    1. 5.1 器件支持
      1. 5.1.1 第三方产品免责声明
      2. 5.1.2 Development Support
        1. 5.1.2.1 使用 WEBENCH® 工具创建定制设计方案
    2. 5.2 文档支持
      1. 5.2.1 相关文档
        1. 5.2.1.1 低 EMI 设计资源
        2. 5.2.1.2 热设计资源
        3. 5.2.1.3 PCB 布局资源
    3. 5.3 接收文档更新通知
    4. 5.4 支持资源
    5. 5.5 商标
    6. 5.6 静电放电警告
    7. 5.7 术语表
  7. 6修订历史记录
  8. 7机械、封装和可订购信息

Development Support

With an input operating voltage as low as 3.5V and up to 100V as specified in Table 5-1, the LM(2)5k-Q1 family of automotive synchronous buck controllers from TI provides flexibility, scalability, and optimized design size for a variety of applications.

With the LM5137F-Q1 and LM25137F-Q1 available to aid in functional safety system design up to ASIL D, the controller family enables DC/DC designs with high density, low EMI, and increased system reliability. All controllers are rated for a maximum operating junction temperature of 150°C and have AEC-Q100 grade 1 qualification.

Table 5-1 Automotive Synchronous Buck DC/DC Controller Family
DC/DC CONTROLLER SINGLE or DUAL VIN RANGE CONTROL METHOD GATE DRIVE VOLTAGE SYNC OUTPUT KEY FEATURE
LM5137-Q1 Dual 4V to 80V Peak current mode 5V 90° phase shift 100% duty cycle
LM5137F-Q1 Dual 4V to 80V Peak current mode 5V 90° phase shift ASIL B or D
LM25137-Q1 Dual 4V to 42V Peak current mode 5V 90° phase shift 100% duty cycle
LM25137F-Q1 Dual 4V to 42V Peak current mode 5V 90° phase shift ASIL B or D
LM25139-Q1 Single 4V to 42V Peak current mode 5V N/A DRSS
LM5141-Q1 Single 3.8V to 65V Peak current mode 5V N/A Split gate drive
LM25141-Q1 Single 3.8V to 42V Peak current mode 5V N/A Split gate drive
LM5143A-Q1 Dual 3.5V to 65V Peak current mode 5V 90° phase shift Split gate drive
LM25143-Q1 Dual 3.5V to 42V Peak current mode 5V 90° phase shift Split gate drive
LM5145-Q1 Single 5.5V to 75V Voltage mode 7.5V 180° phase shift No shunt
LM5146-Q1 Single 5.5V to 100V Voltage mode 7.5V 180° phase shift 100V input capability
LM5148-Q1 Single 3.5V to 80V Peak current mode 5V 180° phase shift DRSS
LM25148-Q1 Single 3.5V to 42V Peak current mode 5V 180° phase shift DRSS
LM5149-Q1 Single 3.5V to 80V Peak current mode 5V 180° phase shift AEF
LM25149-Q1 Single 3.5V to 42V Peak current mode 5V 180° phase shift AEF
LM5190-Q1 Single 5V to 80V Peak current mode 7.5V N/A CC/CV
LM25190-Q1 Single 5V to 42V Peak current mode 7.5V N/A CC/CV

For development support, see the following: