ZHCSYJ0AA April 1999 – October 2025 SN74LVC1G14
PRODUCTION DATA

| Vcc | 输入 | VM | VLOAD | CL | RL | VD | |
|---|---|---|---|---|---|---|---|
| VI | tr/tf | ||||||
| 1.8V ± 0.15V | Vcc | ≤ 2ns | Vcc/2 | 2 × Vcc | 15pF | 1MΩ | 0.15V |
| 30pF | 1kΩ | ||||||
| 2.5V ± 0.2V | Vcc | ≤ 2ns | VCC/2 | 2 × VCC | 15pF | 1MΩ | 0.15V |
| 30pF | 500Ω | ||||||
| 3.3V ± 0.3V | 3V | ≤ 2.5ns | 1.5V | 6V | 15pF | 1MΩ | 0.3V |
| 50pF | 500Ω | ||||||
| 5V ± 0.5V | Vcc | ≤ 2.5ns | VCC/2 | 2 × VCC | 15pF | 1MΩ | 0.3V |
| 50pF | 500Ω | ||||||