ZHCSXX4D December   2004  – April 2025 CD74HC4067-Q1 , CD74HCT4067-Q1

PRODUCTION DATA  

  1.   1
  2. 特性
  3. 应用
  4. 说明
  5. Pin Configuration and Functions
  6. Absolute Maximum Ratings
  7. ESD Ratings
  8. Thermal Information
  9. Recommended Operating Conditions
  10. Electrical Characteristics: HC Devices
  11. 10Electrical Characteristics: HCT Devices
  12. 11Switching Characteristics HC
  13. 12Switching Characteristics HCT
  14. 13Analog Channel Specifications
  15. 14Parameter Measurement Information
  16. 15Detailed Description
    1. 15.1 Functional Block Diagram
    2. 15.2 Device Functional Modes
  17. 16Device and Documentation Support
    1. 16.1 接收文档更新通知
    2. 16.2 支持资源
    3. 16.3 Trademarks
    4. 16.4 静电放电警告
    5. 16.5 术语表
  18. 17Revision History
  19. 18Mechanical, Packaging, and Orderable Information

Electrical Characteristics: HC Devices

Over operating free-air temperature range (unless otherwise noted)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
Analog Switch
VIS (V) VI (V) VCC (V) TA
High Level Input Voltage VIH 2 –40°C to 125°C 1.5 V

4.5

3.15

6

4.2

Low Level Input Voltage


VIL

2 0.5 V

4.5

1.35
6 1.8
"ON" Resistance IO = 1mA RON VCC or GND VCC or GND 4.5 25°C 70 160 Ω
–40°C to 125°C 200
6 25°C 60 140
–40°C to 125°C 175
VCC to GND VCC to GND 4.5 25°C 90 180
–40°C to 125°C 225
6 25°C 80 160
–40°C to 125°C 200
"ON" Resistance Between Any Two Switches ΔRON 4.5 25°C 10
Ω

6 25°C 8.5
Off-Switch Leakage Current IZ E = VCC VCC or GND 6
25°C

±0.8 µA
–40°C to 125°C ±8
Input Leakage Current (Any Control) IIL VCC or GND(1) 6
25°C

±0.1 µA
–40°C to 125°C ±1

Quiescent Device Current
 
ICC VCC or GND 6
25°C

8 µA
–40°C to 125°C 160
Any voltage between VCC and GND.