ZHCSXX4D December 2004 – April 2025 CD74HC4067-Q1 , CD74HCT4067-Q1
PRODUCTION DATA
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VCC HC | DC Supply voltage | -0.5 | 7 | V | |
| VCC HCT | –0.5 | 7 | V | ||
| IIK | DC input diode current | For VI < -0.5V or VI > VCC + 0.5V | –20 | 20 | mA |
| IOK | DC output diode current | For VO < -0.5V or VO > VCC + -0.5V | –20 | 20 | mA |
| ICC | DC VCC or ground current | –50 | 50 | mA | |
| DC Output Source or Sink Current per Output Pin, IO | For VO > -0.5V or VO < VCC + -0.5V | –25 | 25 | mA | |
| TJMAX | Maximum junction temperature (Plastic Package) |
150 | °C | ||
| Tstg | Storage temperature | –65 | 150 | °C | |