ZHCSTK4H June 2004 – March 2024 SN74AVC4T245
PRODUCTION DATA
MIN(1) | MAX | UNIT | |||
---|---|---|---|---|---|
VCCA VCCB | Supply voltage range | –0.5 | 4.6 | V | |
VI | Input voltage range(2) | I/O ports (A port) | –0.5 | 4.6 | V |
I/O ports (B port) | –0.5 | 4.6 | |||
Control inputs | –0.5 | 4.6 | |||
VO | Voltage range applied to any output in the high-impedance or power-off state(2) | A port | –0.5 | 4.6 | V |
B port | –0.5 | 4.6 | |||
VO | Voltage range applied to any output in the high or low state(2)(3) | A port | –0.5 | VCCA + 0.5 | V |
B port | –0.5 | VCCB + 0.5 | |||
IIK | Input clamp current | VI < 0 | –50 | mA | |
IOK | Output clamp current | VO < 0 | –50 | mA | |
IO | Continuous output current | ±50 | mA | ||
Continuous current through VCCA, VCCB, or GND | ±100 | mA |