ZHCSTK4H June 2004 – March 2024 SN74AVC4T245
PRODUCTION DATA
The SN74AVC4T245 device can support high data rate applications. The translated signal data rate can be up to 380Mbps when the signal is translated from 1.8V to 3.3V.