ZHCSTK4H June 2004 – March 2024 SN74AVC4T245
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCCB = 1.2V | VCCB = 1.5V ± 0.1V | VCCB = 1.8V ± 0.15V | VCCB = 2.5V ± 0.2V | VCCB = 3.3V ± 0.3V | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
TYP | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
tPLH | A | B | 3.2 | 0.3 | 6.3 | 0.3 | 5.2 | 0.4 | 4.2 | 0.4 | 4.2 | ns |
tPHL | 3.2 | 0.3 | 6.3 | 0.3 | 5.2 | 0.4 | 4.2 | 0.4 | 4.2 | |||
tPLH | B | A | 3.3 | 0.7 | 6.3 | 0.5 | 6 | 0.4 | 5.7 | 0.3 | 5.6 | ns |
tPHL | 3.3 | 0.7 | 6.3 | 0.5 | 6 | 0.4 | 5.7 | 0.3 | 5.6 | |||
tPZH | OE | A | 4.9 | 1.4 | 9.6 | 1.1 | 9.5 | 0.7 | 9.4 | 0.4 | 9.4 | ns |
tPZL | 4.9 | 1.4 | 9.6 | 1.1 | 9.5 | 0.7 | 9.4 | 0.4 | 9.4 | |||
tPZH | OE | B | 4.5 | 1.4 | 9.6 | 1.1 | 7.7 | 0.9 | 5.8 | 0.9 | 5.6 | ns |
tPZL | 4.5 | 1.4 | 9.6 | 1.1 | 7.7 | 0.9 | 5.8 | 0.9 | 5.6 | |||
tPHZ | OE | A | 5.6 | 1.8 | 10.2 | 1.5 | 10.2 | 1.3 | 10.2 | 1.6 | 10.2 | ns |
tPLZ | 5.6 | 1.8 | 10.2 | 1.5 | 10.2 | 1.3 | 10.2 | 1.6 | 10.2 | |||
tPHZ | OE | B | 5.2 | 1.9 | 10.3 | 1.9 | 9.1 | 1.4 | 7.4 | 1.2 | 7.6 | ns |
tPLZ | 5.2 | 1.9 | 10.3 | 1.9 | 9.1 | 1.4 | 7.4 | 1.2 | 7.6 |