ZHCSQH7E November 2021 – November 2024 TUSB2E11
PRODUCTION DATA
The best PHY setting is dependent upon the signal chain loss characteristics of the target platform. The recommendation is to start with lowest level of compensation for TX swing and pre-emphasis, and then increment until the optimal eye diagram margin is achieved. The same recommendation apply to the RX sensitivity or squelch threshold setting where TI recommends to adjust from low threshold until optimum RX sensitivity and squelch margins are achieved.
To optimize the TUSB2E11 RX equalization, monitor the corresponding TX eye diagram to achieve best RX EQ setting. In other words, to optimize eUSB2 RX equalization, monitor USB 2.0 TX eye and monitor eUSB2.0 TX eye to optimize USB RX equalization.
HS host disconnect threshold shall be adjusted to provide the most margin to avoid false disconnect as well as failure to detect a disconnect. See Table 8-2.