ZHCSQH7E November   2021  – November 2024 TUSB2E11

PRODUCTION DATA  

  1.   1
  2. 1 特性
  3. 2 应用
  4. 3 说明
  5. 4 Device Version Comparison
    1. 4.1 Device Variants
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Switching Characteristics
    7. 6.7 Timing Requirements
    8. 6.8 Typical Characteristics
  8. 7 Parameter Measurement Information
  9. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
    4. 8.4 Device Functional Modes
      1. 8.4.1  Repeater Mode
      2. 8.4.2  Power Down Mode
      3. 8.4.3  Disabled Mode
      4. 8.4.4  UART Mode
      5. 8.4.5  Auto-Resume ECR
      6. 8.4.6  L2 State Interrupt Modes
      7. 8.4.7  Attach Detect Interrupt Mode
      8. 8.4.8  GPIO Mode
      9. 8.4.9  USB 2.0 High-Speed HOST Disconnect Detection
      10. 8.4.10 Frame Based Low Power Mode
      11. 8.4.11 Battery Charging
    5. 8.5 Manufacturing Test Modes
      1. 8.5.1 USB DP Test Procedure
      2. 8.5.2 USB DM Test Procedure
    6. 8.6 I2C Target Interface
  10. 9 Register Access Protocol (RAP)
  11. 10Register Map
    1. 10.1 TUSB2E11 Registers
  12. 11Application and Implementation
    1. 11.1 Application Information
    2. 11.2 Typical Application
      1. 11.2.1 Design Requirements
      2. 11.2.2 Detailed Design Procedure
      3. 11.2.3 Application Curves
    3. 11.3 Power Supply Recommendations
      1. 11.3.1 Power Up Reset
    4. 11.4 Layout
      1. 11.4.1 Layout Guidelines
      2. 11.4.2 Example Layout for Application with 1.8V I2C Variant
  13. 12Device and Documentation Support
    1. 12.1 Device Support
      1. 12.1.1 第三方产品免责声明
    2. 12.2 Documentation Support
      1. 12.2.1 Related Documentation
    3. 12.3 接收文档更新通知
    4. 12.4 支持资源
    5. 12.5 Trademarks
    6. 12.6 静电放电警告
    7. 12.7 术语表
  14. 13Revision History
  15. 14Mechanical, Packaging, and Orderable Information

Typical Application

TUSB2E11 Typical System Implementation
                    Using 1.8V I2C Variant Figure 11-1 Typical System Implementation Using 1.8V I2C Variant

The 0.1µF recommendation per supply pin is based on capacitor placement of 2 mm or less trace length away. If the placement of capacitor is further away, the value of the capacitor needs to be redetermined to account for the additional trace inductance and maintain resonance around 12MHz. Additionally, make sure the system power design has adequate bulk capacitance to account for maximum transient current expected by the device when transitioning from low power mode to active mode. GPIO2 can be optionally used as interrupt output. Make sure to adjust the pullup resistor on GPIO[0:2] based on the leakage of the APU I/O so that VIH and VIL of GPIO0 are met.

TUSB2E11 Typical System Implementation
                    Using 1.8V Variant without I2C (Configured for Charger
                    Detection) Figure 11-2 Typical System Implementation Using 1.8V Variant without I2C (Configured for Charger Detection)

The 0.1µF recommendation per supply pin is based on capacitor placement of 2 mm or less trace length away. If the placement of the capacitor is further away, then the value of the capacitor needs to be redetermined to account for the additional trace inductance and maintain resonance around 12MHz. Additionally, make sure the system power design has adequate bulk capacitance to account for maximum transient current expected by the device when transitioning from low power mode to active mode. GPIO2 can be optionally used as interrupt output. Select the pullup and pulldown resistors on GPIO[0:2] based on the USB PHY tuning needs. Use SDA for Vbus_valid detection with a voltage divider. GPIO1 and GPIO2 can be routed as needed for charger detection status. Pull-down resistor value on SCL determines the battery charging mode.