ZHCSQH7E November 2021 – November 2024 TUSB2E11
PRODUCTION DATA
I2C Commands to use DM pullup to test DP/DM continuity:
Enable GPIOs and DM Pull-up:
h00, hA0 <-set gpio0 to push-pull output mode
h40, hA0 <-set gpio1 to push-pull output mode
hD5, h28
hD6, h04
hD7, h08 <-DM pullup is now on
hCE, h18
hDC, h15 <-mux DP / DM status onto GPIO lines
Status Readback Check:
h00 = hB0 <-DM status on bit 4 (normal, DM high)
h40 = hA0 <-DP status on bit 4 (normal, DP low)
h40 = hB0 <-DP status on bit 4 (DP + DM shorted together)
h00 = hA0 <-DM status on bit 4 (DM shorted to ground)
Exit Test Mode:
hB2, h80 <-soft reset (end test)