ZHCSOH8E july 2021 – august 2023 TPS7H5001-SP , TPS7H5002-SP , TPS7H5003-SP , TPS7H5004-SP
PRODMIX
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input | VIN | –0.3 | 16 | V |
RT, VSENSE, SS, RSC, COMP, PS, SP, HICC, LEB | –0.3 | 3.3 | ||
SYNC | –0.3 | 7.5 | ||
EN, FAULT | –0.3 | 7.5 | ||
DCL, CS_ILIM | –0.3 | 7.5 | ||
Output | OUTA, OUTB, SRA and SRB | –0.3 | 7.5 | V |
VLDO | –0.3 | 7.5 | ||
REFCAP | –0.3 | 3.3 | ||
TJ | Junction temperature | –55 | 150 | °C |
Tstg | Storage temperature | –65 | 150 |