ZHCSOH8E july 2021 – august 2023 TPS7H5001-SP , TPS7H5002-SP , TPS7H5003-SP , TPS7H5004-SP
PRODMIX
The converter has an output voltage of 5 V. The feedback resistor divider connected to VSENSE should be selected to correspond to the selected VOUT. With a resistor of 10 kΩ selected for RTOP, the value of the bottom resistor in the divider can be calculated.
The values for RTOP and RBOT needed are 10 kΩ and 1.4 kΩ, respectively.