ZHCSOH8E july 2021 – august 2023 TPS7H5001-SP , TPS7H5002-SP , TPS7H5003-SP , TPS7H5004-SP
PRODMIX
The output voltage of the power converter is set by using a resistor divider from VOUT of the converter to the VSENSE pin. The output voltage must be divided down to nominal voltage reference of 0.613 V. Equation 5 can be used to select RBOTTOM.
where:
The recommendation is to use high tolerance resistors (1% or less) for RBOTTOM and RTOP for improved output voltage setpoint accuracy.