ZHCSOH8E july 2021 – august 2023 TPS7H5001-SP , TPS7H5002-SP , TPS7H5003-SP , TPS7H5004-SP
PRODMIX
The example provided here is to demonstrate how to design a synchronous push-pull converter using GaN power semiconductor devices. This design example is to show how to determine the component selection for the TPS7H5001-SP as well as key components of the converter power stage.
DESIGN PARAMETER | VALUE |
---|---|
Output voltage | 5 V |
Maximum output current | 20 A |
Output current pre-load | 0.5 mA |
Operating temperature | 25°C |
Switching frequency | 500 kHz |
Peak input current limit | 14 A |
Target bandwidth | ~10 kHz |