Measured on a Texas Instruments reference design with Tc = 25 °C, VDDS = 3.0 V, unless otherwise noted.
|
|
MIN |
TYP |
MAX |
UNIT |
|
Crystal frequency |
|
32.768 |
|
kHz |
| ESR |
Equivalent series resistance |
|
30 |
100 |
kΩ |
| CL |
Crystal load capacitance |
6 |
7(1) |
12 |
pF |
(1) Default load capacitance using TI reference designs including parasitic capacitance. Crystals with different load capacitance may be used.