ZHCSO55B may 2021 – march 2023 CC2652R7
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| General Parameters | ||||||
| Max output power | Differential mode, delivered to a single-ended 50 Ω load through a balun | 5 | dBm | |||
| Output power programmable range | Differential mode, delivered to a single-ended 50 Ω load through a balun | 26 | dB | |||
| Spurious emissions and harmonics | ||||||
| Spurious emissions | f < 1 GHz, outside restricted bands | +5 dBm setting | < –36 | dBm | ||
| f < 1 GHz, restricted bands ETSI | < –54 | dBm | ||||
| f < 1 GHz, restricted bands FCC | < –55 | dBm | ||||
| f > 1 GHz, including harmonics | < –42 | dBm | ||||
| Harmonics | Second harmonic | < –42 | dBm | |||
| Third harmonic | < –42 | dBm | ||||