ZHCSO55B may 2021 – march 2023 CC2652R7
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | TYP | UNIT | |
|---|---|---|---|---|
| Core Current Consumption | ||||
| Icore | Reset and Shutdown | Reset. RESET_N pin asserted or VDDS below power-on-reset threshold | 100 | nA |
| Shutdown. No clocks running, no retention | 100 | |||
| Standby without cache retention |
RTC running, CPU, 144KB RAM and (partial) register retention. RCOSC_LF |
0.9 | µA | |
| RTC running, CPU, 64KB RAM and (partial) register retention. RCOSC_LF |
0.8 | µA | ||
| RTC running, CPU, 144KB RAM and (partial) register retention XOSC_LF |
1.0 | µA | ||
| Standby with cache retention |
RTC running, CPU, 144KB RAM and (partial) register retention. RCOSC_LF |
2.3 | µA | |
| RTC running, CPU, 144KB RAM and (partial) register retention. XOSC_LF |
2.4 | µA | ||
| Idle | Supply Systems and RAM powered RCOSC_HF |
669 | µA | |
| Icore | Active | MCU running CoreMark at 48 MHz RCOSC_HF |
3.1 | mA |
| Peripheral Current Consumption | ||||
| Iperi | Peripheral power domain | Delta current with domain enabled | 49 | µA |
| Serial power domain | Delta current with domain enabled | 3.6 | ||
| RF Core | Delta current with power domain enabled, clock enabled, RF core idle |
109 | ||
| µDMA | Delta current with clock enabled, module is idle | 69 | ||
| Timers | Delta current with clock enabled, module is idle(3) | 115 | ||
| I2C | Delta current with clock enabled, module is idle | 11.6 | ||
| I2S | Delta current with clock enabled, module is idle | 27.6 | ||
| SSI | Delta current with clock enabled, module is idle | 61 | ||
| UART | Delta current with clock enabled, module is idle(1) | 131 | ||
| CRYPTO (AES) | Delta current with clock enabled, module is idle(2) |
19.5 | ||
| PKA | Delta current with clock enabled, module is idle |
70 | ||
| TRNG | Delta current with clock enabled, module is idle |
25 | ||
| Sensor Controller Engine Consumption | ||||
| ISCE | Active mode | 24 MHz, infinite loop | 799 | µA |
| Low-power mode | 2 MHz, infinite loop | 29.2 | ||