ZHCSO42B December 2015 – July 2021 LM53625-Q1 , LM53635-Q1
PRODUCTION DATA
Example requirements for a typical 3.3-V application. The input voltages are here for illustration purposes only. See Section 7.5 for minimum operating input voltage. The minimum input voltage necessary to achieve proper output regulation depends on the components used. See Figure 9-25 for typical drop-out behavior.
| DESIGN PARAMETER | EXAMPLE VALUE |
|---|---|
| Input voltage range | 8-V to 18-V steady state, 4.0-V to 36-V transients |
| Output current | 0 A to 3.5 A |
| Swtiching Frequency at 0-A load | Not critical: Need >1.85 MHz at high load only |
| Current Consumption at 0-A load | Critical: Need to ensure low current consumption to reduce battery drain |
| Synchronization | No |