ZHCSO42B December 2015 – July 2021 LM53625-Q1 , LM53635-Q1
PRODUCTION DATA
Unless otherwise specified the following conditions apply: VIN = 12 V, TA = 25°C. Specified temperatures are ambient.

| VIN = 12 V |

| VIN = 12 V |

| VIN = 12 V |
Figure 7-7 RESET Threshold Fixed 5-V output
| VIN = 12 V |

| VIN = 12V |

| VIN = 12 V |
Figure 7-8 RESET Threshold as Percentage of Output Voltage