ZHCSLD2E may 2020 – july 2023 UCC28782
PRODUCTION DATA
The CS pin is the current-sense input. The internal peak current control loop limits the highest magnetizing current, and Control Law Across Entire Load Range in this data sheet describes the peak current change in different operating modes.
The VS pin is a multi-function sensing input, which detects the input voltage, the output voltage, and the zero-current-detection (ZCD) through the auxiliary winding voltage, to optimize ZVSF performance and provide critical protections.
The FLT pin is a dual-purpose fault detection pin for either over-temperature protection or input over-voltage protection, depending on how the external circuit is configured.
The system protection functions of these three pins are introduced in System Fault Protections.