ZHCSL90 August 2020 TPS25980
PRODUCTION DATA
Optical modules are very sensitive to supply voltage variations and thus require input overvoltage protection. TPS259802O variant from TPS25980x family is selected to set overvoltage protection at 3.7 V. TPS259802O allows overcurrents for a user specified blanking interval tITIMER before breaking the circuit path. In this use case, tITIMER is set for 6 ms interval.