ZHCSKP3K September 2021 – April 2024 TDA4VM , TDA4VM-Q1
PRODUCTION DATA
| NO. | MODE | MIN | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|
| D4 | tc(aws) | Cycle Time, ATL_AWS[x](3) | External reference CLK | 2 × M(1) | ns | ||
| D5 | tw(awsL) | Pulse Duration, ATL_AWS[x](3) low | External reference CLK | 0.45 × A(2) + 2.5 | ns | ||
| D6 | tw(awsH) | Pulse Duration, ATL_AWS[x](3) high | External reference CLK | 0.45 × A(2) + 2.5 | ns | ||