ZHCSKP3K September 2021 – April 2024 TDA4VM , TDA4VM-Q1
PRODUCTION DATA
| SIGNAL NAME [1] | DESCRIPTION [2] | PIN TYPE [3] | BALL [4] |
|---|---|---|---|
| EHRPWM_SOCA | EHRPWM Start of Conversion A | O | U25 |
| EHRPWM_SOCB | EHRPWM Start of Conversion B | O | R23 |
| SIGNAL NAME [1] | DESCRIPTION [2] | PIN TYPE [3] | BALL [4] |
|---|---|---|---|
| EHRPWM0_A | EHRPWM Output A | IO | V29 |
| EHRPWM0_B | EHRPWM Output B | IO | V27 |
| EHRPWM0_SYNCI | Sync Input to EHRPWM module from an external pin | I | U23 |
| EHRPWM0_SYNCO | Sync Output to EHRPWM module to an external pin | O | U26 |
| EHRPWM_TZn_IN0 | EHRPWM Trip Zone Input 0 (active low) | I | V28 |
| SIGNAL NAME [1] | DESCRIPTION [2] | PIN TYPE [3] | BALL [4] |
|---|---|---|---|
| EHRPWM1_A | EHRPWM Output A | IO | U28 |
| EHRPWM1_B | EHRPWM Output B | IO | U29 |
| EHRPWM_TZn_IN1 | EHRPWM Trip Zone Input 1 (active low) | I | U25 |
| SIGNAL NAME [1] | DESCRIPTION [2] | PIN TYPE [3] | BALL [4] |
|---|---|---|---|
| EHRPWM2_A | EHRPWM Output A | IO | U27 |
| EHRPWM2_B | EHRPWM Output B | IO | U24 |
| EHRPWM_TZn_IN2 | EHRPWM Trip Zone Input 2 (active low) | I | R23 |
| SIGNAL NAME [1] | DESCRIPTION [2] | PIN TYPE [3] | BALL [4] |
|---|---|---|---|
| EHRPWM3_A | EHRPWM Output A | IO | V23 |
| EHRPWM3_B | EHRPWM Output B | IO | W23 |
| EHRPWM3_SYNCI | Sync Input to EHRPWM module from an external pin | I | W28 |
| EHRPWM3_SYNCO | Sync Output to EHRPWM module to an external pin | O | V25 |
| EHRPWM_TZn_IN3 | EHRPWM Trip Zone Input 3 (active low) | I | W27 |