ZHCSKP3K September 2021 – April 2024 TDA4VM , TDA4VM-Q1
PRODUCTION DATA
Table 6-92, Figure 6-101, Table 6-93, and Figure 6-102 present timing requirements and switching characteristics for MMC1/2 – UHS-I SDR12 Mode.
| NO. | MIN | MAX | UNIT | ||
|---|---|---|---|---|---|
| SDR121 | tsu(cmdV-clkH) | Setup time, MMC[x]_CMD valid before MMC[x]_CLK rising edge | 21.65 | ns | |
| SDR122 | th(clkH-cmdV) | Hold time, MMC[x]_CMD valid after MMC[x]_CLK rising edge | 1.67 | ns | |
| SDR123 | tsu(dV-clkH) | Setup time, MMC[x]_DAT[3:0] valid before MMC[x]_CLK rising edge | 21.65 | ns | |
| SDR124 | th(clkH-dV) | Hold time, MMC[x]_DAT[3:0] valid after MMC[x]_CLK rising edge | 1.67 | ns | |
Figure 6-101 MMC1/2 – UHS-I
SDR12 – Receive Mode| NO. | PARAMETER | MIN | MAX | UNIT | |
|---|---|---|---|---|---|
| fop(clk) | Operating frequency, MMC[x]_CLK | 25 | MHz | ||
| SDR125 | tc(clk) | Cycle time, MMC[x]_CLK | 40 | ns | |
| SDR126 | tw(clkH) | Pulse duration, MMC[x]_CLK high | 18.7 | ns | |
| SDR127 | tw(clkL) | Pulse duration, MMC[x]_CLK low | 18.7 | ns | |
| SDR128 | td(clkH-cmdV) | Delay time, MMC[x]_CLK rising edge to MMC[x]_CMD transition | 1.2 | 13.69 | ns |
| SDR129 | td(clkH-dV) | Delay time, MMC[x]_CLK rising edge to MMC[x]_DAT[3:0] transition | 1.2 | 13.69 | ns |
Figure 6-102 MMC1/2 – UHS-I
SDR12 – Transmit Mode