ZHCSKP3K September 2021 – April 2024 TDA4VM , TDA4VM-Q1
PRODUCTION DATA
Table 6-105, Figure 6-117, Table 6-106, and Figure 6-118 present timing requirements and switching characteristics for OSPI0 Tap DDR Mode.
| NO. | MODE | MIN | MAX | UNIT | ||
|---|---|---|---|---|---|---|
| O13 | tsu(D-CLK) | Setup time, OSPI0/1_D[7:0] valid before active OSPI0/1_CLK edge | No Loopback | (12.04 - (0.975T(1)R(2))) | ns | |
| O14 | th(CLK-D) | Hold time, OSPI0/1_D[7:0] valid after active OSPI0/1_CLK edge | No Loopback | (1.84 + (0.975T(1)R(2))) | ns | |
Figure 6-117 OSPI
Timing Requirements – Tap DDR, No Loopback| NO. | PARAMETER | MODE | MIN | MAX | UNIT | |
|---|---|---|---|---|---|---|
| O1 | tc(CLK) | Cycle time, OSPI0/1_CLK | 40 | ns | ||
| O2 | tw(CLKL) | Pulse duration, OSPI0/1_CLK low | ((0.475P(1)) - 0.3) | ns | ||
| O3 | tw(CLKH) | Pulse duration, OSPI0/1_CLK high | ((0.475P(1)) - 0.3) | ns | ||
| O4 | td(CSn-CLK) | Delay time, OSPI0/1_CSn[3:0] active edge to OSPI0/1_CLK rising edge | ((0.475P(1)) + ((0.975M(2)R(5)) - 1.5) | ((0.525P(1)) +( 1.025M(2)R(5)) + 1.5) | ns | |
| O5 | td(CLK-CSn) | Delay time, OSPI0/1_CLK rising edge to OSPI0/1_CSn[3:0] inactive edge | ((0.475P(1)) + (0.975N(3)R(5)) - 1.5) | ((0.525P(1)) + (1.025N(3)R(5)) + 1.5) | ns | |
| O6 | td(CLK-D) | Delay time, OSPI0/1_CLK active edge to OSPI0/1_D[7:0] transition | (–17.94 +
(0.975(T(4) + 1)R(5))) |
(–1.56 + (1.025(T(4) + 1)R(5))) |
ns | |
Figure 6-118 OSPI
Switching Characteristics – Tap DDR, No Loopback