ZHCSKP3K September 2021 – April 2024 TDA4VM , TDA4VM-Q1
PRODUCTION DATA
| SIGNAL NAME [1](2) | DESCRIPTION [2] | PIN TYPE [3] | BALL [4] |
|---|---|---|---|
| PCIE0_CLKREQn | PCIE Clock Request Signal | IO | W2 |
| PCIE_REFCLK0N | PCIE Reference Clock Input/Output (negative) | IO | AE17 |
| PCIE_REFCLK0P | PCIE Reference Clock Input/Output (positive) | IO | AD16 |
| SERDES0_REXT(1) | External Calibration Resistor | A | AE18 |
| SERDES0_RX0_N | SERDES Differential Receive Data (negative) | I | AH19 |
| SERDES0_RX0_P | SERDES Differential Receive Data (positive) | I | AJ18 |
| SERDES0_RX1_N | SERDES Differential Receive Data (negative) | I | AH18 |
| SERDES0_RX1_P | SERDES Differential Receive Data (positive) | I | AJ17 |
| SERDES0_TX0_N | SERDES Differential Transmit Data (negative) | O | AF19 |
| SERDES0_TX0_P | SERDES Differential Transmit Data (positive) | O | AG18 |
| SERDES0_TX1_N | SERDES Differential Transmit Data (negative) | O | AF18 |
| SERDES0_TX1_P | SERDES Differential Transmit Data (positive) | O | AG17 |
| SIGNAL NAME [1](2) | DESCRIPTION [2] | PIN TYPE [3] | BALL [4] |
|---|---|---|---|
| PCIE1_CLKREQn | PCIE Clock Request Signal | IO | W1 |
| PCIE_REFCLK1N | PCIE Reference Clock Input/Output (negative) | IO | AE14 |
| PCIE_REFCLK1P | PCIE Reference Clock Input/Output (positive) | IO | AD15 |
| SERDES1_REXT(1) | External Calibration Resistor | A | AE13 |
| SERDES1_RX0_N | SERDES Differential Receive Data (negative) | I | AH15 |
| SERDES1_RX0_P | SERDES Differential Receive Data (positive) | I | AJ14 |
| SERDES1_RX1_N | SERDES Differential Receive Data (negative) | I | AH16 |
| SERDES1_RX1_P | SERDES Differential Receive Data (positive) | I | AJ15 |
| SERDES1_TX0_N | SERDES Differential Transmit Data (negative) | O | AF15 |
| SERDES1_TX0_P | SERDES Differential Transmit Data (positive) | O | AG14 |
| SERDES1_TX1_N | SERDES Differential Transmit Data (negative) | O | AF16 |
| SERDES1_TX1_P | SERDES Differential Transmit Data (positive) | O | AG15 |
| SIGNAL NAME [1](2) | DESCRIPTION [2] | PIN TYPE [3] | BALL [4] |
|---|---|---|---|
| PCIE2_CLKREQn | PCIE Clock Request Signal | IO | P23 |
| PCIE_REFCLK2N | PCIE Reference Clock Input/Output (negative) | IO | AE11 |
| PCIE_REFCLK2P | PCIE Reference Clock Input/Output (positive) | IO | AD12 |
| SERDES2_REXT(1) | External Calibration Resistor | A | AD13 |
| SERDES2_RX0_N | SERDES Differential Receive Data (negative) | I | AH13 |
| SERDES2_RX0_P | SERDES Differential Receive Data (positive) | I | AJ12 |
| SERDES2_RX1_N | SERDES Differential Receive Data (negative) | I | AH12 |
| SERDES2_RX1_P | SERDES Differential Receive Data (positive) | I | AJ11 |
| SERDES2_TX0_N | SERDES Differential Transmit Data (negative) | O | AF13 |
| SERDES2_TX0_P | SERDES Differential Transmit Data (positive) | O | AG12 |
| SERDES2_TX1_N | SERDES Differential Transmit Data (negative) | O | AF12 |
| SERDES2_TX1_P | SERDES Differential Transmit Data (positive) | O | AG11 |
| SIGNAL NAME [1](2) | DESCRIPTION [2] | PIN TYPE [3] | BALL [4] |
|---|---|---|---|
| PCIE3_CLKREQn | PCIE Clock Request Signal | IO | R28 |
| PCIE_REFCLK3N | PCIE Reference Clock Input/Output (negative) | IO | AE9 |
| PCIE_REFCLK3P | PCIE Reference Clock Input/Output (positive) | IO | AD10 |
| SERDES3_REXT(1) | External Calibration Resistor | A | AE8 |
| SERDES3_RX0_N | SERDES Differential Receive Data (negative) | I | AH9 |
| SERDES3_RX0_P | SERDES Differential Receive Data (positive) | I | AJ8 |
| SERDES3_RX1_N | SERDES Differential Receive Data (negative) | I | AH10 |
| SERDES3_RX1_P | SERDES Differential Receive Data (positive) | I | AJ9 |
| SERDES3_TX0_N | SERDES Differential Transmit Data (negative) | O | AF9 |
| SERDES3_TX0_P | SERDES Differential Transmit Data (positive) | O | AG8 |
| SERDES3_TX1_N | SERDES Differential Transmit Data (negative) | O | AF10 |
| SERDES3_TX1_P | SERDES Differential Transmit Data (positive) | O | AG9 |
| SIGNAL NAME [1](2) | DESCRIPTION [2] | PIN TYPE [3] | BALL [4] |
|---|---|---|---|
| SERDES4_REFCLK_N | SERDES Reference Differential Clock (negative) | IO | E7 |
| SERDES4_REFCLK_P | SERDES Reference Differential Clock (positive) | IO | E8 |
| SERDES4_REXT(1) | External Calibration Resistor | A | F9 |
| SERDES4_RX0_N | SERDES Differential Receive Data (negative) | I | D9 |
| SERDES4_RX0_P | SERDES Differential Receive Data (positive) | I | C10 |
| SERDES4_RX1_N | SERDES Differential Receive Data (negative) | I | D8 |
| SERDES4_RX1_P | SERDES Differential Receive Data (positive) | I | C9 |
| SERDES4_RX2_N | SERDES Differential Receive Data (negative) | I | D6 |
| SERDES4_RX2_P | SERDES Differential Receive Data (positive) | I | C7 |
| SERDES4_RX3_N | SERDES Differential Receive Data (negative) | I | D5 |
| SERDES4_RX3_P | SERDES Differential Receive Data (positive) | I | C6 |
| SERDES4_TX0_N | SERDES Differential Transmit Data (negative) | O | B11 |
| SERDES4_TX0_P | SERDES Differential Transmit Data (positive) | O | A12 |
| SERDES4_TX1_N | SERDES Differential Transmit Data (negative) | O | B10 |
| SERDES4_TX1_P | SERDES Differential Transmit Data (positive) | O | A11 |
| SERDES4_TX2_N | SERDES Differential Transmit Data (negative) | O | B8 |
| SERDES4_TX2_P | SERDES Differential Transmit Data (positive) | O | A9 |
| SERDES4_TX3_N | SERDES Differential Transmit Data (negative) | O | B7 |
| SERDES4_TX3_P | SERDES Differential Transmit Data (positive) | O | A8 |