ZHCSJX6A June 2019 – December 2019 ADS7038
PRODUCTION DATA.
PART NUMBER | DESCRIPTION | CRC MODULE | ZERO-CROSSING-DETECT (ZCD) MODULE | ROOT-MEAN-SQUARE (RMS) MODULE |
---|---|---|---|---|
ADS7028 | 8-channel, 12-bit ADC with SPI interface and GPIOs | Yes | Yes | Yes |
ADS7038 | Yes | No | No | |
ADS7038-Q1 | Yes | No | No |