ZHCSJX6A June 2019 – December 2019 ADS7038
PRODUCTION DATA.
The ADC output is in straight binary format. Equation 1 computes the ADC resolution:
where
Figure 23 and Table 1 detail the transfer characteristics for the device.
INPUT VOLTAGE FOR SINGLE-ENDED INPUT | CODE | DESCRIPTION | IDEAL OUTPUT CODE |
---|---|---|---|
≤1 LSB | NFSC | Negative full-scale code | 000 |
1 LSB to 2 LSBs | NFSC + 1 | — | 001 |
(AVDD / 2) to (AVDD / 2) + 1 LSB | MC | Mid code | 800 |
(AVDD / 2) + 1 LSB to (AVDD / 2) + 2 LSB | MC + 1 | — | 801 |
≥ AVDD – 1 LSB | PFSC | Positive full-scale code | FFF |