ZHCSJX6A June 2019 – December 2019 ADS7038
PRODUCTION DATA.
The following events can act as triggers for updating the value on the digital output:
Configure the GPOx_TRIG_EVENT_SEL register to select which channels, analog inputs, or digital inputs can trigger an update on the digital output pin. After configuring the triggers for updating a digital output, the logic can be enabled by configuring the corresponding bit in the GPO_TRIGGER_UPDATE_EN register.