ZHCSJK0A April   2019  – September 2019 UC1843B-SP

PRODUCTION DATA.  

  1. 特性
  2. 应用
  3. 说明
    1.     Device Images
      1.      简化原理图
  4. 修订历史记录
  5. Pin Configuration and Functions
    1.     Pin Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 UVLO
      2. 7.3.2 Reference
      3. 7.3.3 Totem-Pole Output
    4. 7.4 Device Functional Modes
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Switching Frequency
        2. 8.2.2.2 Transformer
        3. 8.2.2.3 RCD Diode Clamp
        4. 8.2.2.4 Output Diode
        5. 8.2.2.5 Output Filter and Capacitor
        6. 8.2.2.6 Compensation
        7. 8.2.2.7 Sense Resistor and Slope Compensation
      3. 8.2.3 Application Curves
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
      1. 10.1.1 Feedback Traces
      2. 10.1.2 Input/Output Capacitors
      3. 10.1.3 Compensation Components
      4. 10.1.4 Traces and Ground Planes
    2. 10.2 Layout Example
  11. 11器件和文档支持
    1. 11.1 接收文档更新通知
    2. 11.2 社区资源
    3. 11.3 商标
    4. 11.4 静电放电警告
    5. 11.5 Glossary
  12. 12机械、封装和可订购信息

Electrical Characteristics

VCC = 15 V(1), RT = 10 kΩ, CT = 3.3 nF, TA = TJ = –55°C to 125°C (unless otherwise noted)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
REFERENCE
Output voltage TJ = 25°C, IO = 1 mA 4.85 5 5.1 V
Line regulation VIN = 12 to 25 V 6 20 mV
Load regulation IO = 1 to 20 mA 6 25 mV
Temperature stability(2)(3) 0.2 0.4 mV/°C
Total output variation(2) Over line, load, and temperature 4.85 5.1 V
Output noise voltage 10 Hz ≤ ƒ ≤ 10 kHz, TJ = 25°C 50 μV
Long-term stability 1000 hours, TA = 125°C(2) 5 25 mV
Short-circuit output current –30 –100 –180 mA
OSCILLATOR
Initial accuracy TJ = 25°C(4) 47 52 57 kHz
Voltage stability VCC = 12 to 25 V 0.2% 1%
Temperature stability TJ = –55°C to 125°C(2) 5%
Amplitude peak-to-peak V pin 4(2) 1.7 V
Discharge current V pin 4 = 2 V(5) TJ = 25°C 7.8 8.3 8.8 mA
TJ = Full range 7.5 8.8
ERROR AMPLIFIER
Input voltage VComp = 2.5 V 2.45 2.50 2.55 V
Input bias current –0.3 –1 μA
Open-loop voltage gain VO = 2 to 4 V 65 90 dB
Unity-gain bandwidth TJ = 25°C(2) 0.7 1 MHz
PSRR VCC = 12 to 25 V 60 70 dB
Output sink current VFB = 2.7 V, VComp = 1.1 V 2 6 mA
Output source current VFB = 2.3 V, VComp = 5 V –0.5 –0.8 mA
High-level output voltage VFB = 2.3 V, RL = 15 kΩ to ground 5 6 V
Low-level output voltage VFB = 2.7 V, RL = 15 kΩ to VREF 0.7 1.1 V
CURRENT SENSE
Gain(6)(7) 2.85 3 3.15 V/V
Maximum input signal VComp = 5 V(6) 0.9 1 1.1 V
PSRR VCC = 12 to 25 V(6) 70 dB
Input bias current –2 –10 μA
Delay to output VISENSE = 0 to 2 V(2) 150 300 ns
OUTPUT
Output low-level voltage ISINK = 20 mA 0.1 0.4 V
ISINK = 200 mA 1.5 2.2
Output high-level voltage ISOURCE = –20 mA 13 13.5 V
ISOURCE = –200 mA 12 13.5
Rise time CL = 1 nF, TJ = 25°C(2) 50 150 ns
Fall time CL = 1 nF, TJ = 25°C(2) 50 150 ns
UVLO saturation VCC = 5 V, ISINK = 10 mA 0.7 1.2 V
UNDERVOLTAGE LOCKOUT
Start threshold 7.8 8.4 9 V
Minimum operation voltage after turnon 7 7.6 8.2 V
PWM
Maximum duty cycle 94% 96% 100%
Minimum duty cycle 0%
TOTAL STANDBY CURRENT
Start-up current 0.3 0.5 mA
Operating supply current VFB = VISENSE = 0 V 11 17 mA
VCC Zener voltage ICC = 25 mA 30 34 V
Adjust VCC above the start threshold before setting at 15 V.
Parameters ensured by design and/or characterization, if not production tested.
Temperature stability, sometimes referred to as average temperature coefficient, is described by the equation:
Temperature Stability = VREF (max) – VREF (min) / TJ (max) – TJ (min). VREF (max) and VREF (min) are the maximum and minimum reference voltage measured over the appropriate temperature range. Note that the extremes in voltage do not necessarily occur at the extremes in temperature.
Output frequency equals oscillator frequency.
This parameter is measured with RT = 10 kΩ to VREF. This contributes approximately 300 μA of current to the measurement. The total current flowing into the RT or CT pin will be approximately 300 μA higher than the measured value.
Parameter measured at trip point of latch with VFB = 0 V.
Gain defined as: G = ΔVComp / ΔVISENSE; VISENSE = 0 to 0.8 V.