ZHCSIR6C September 2018 – February 2022 TCAN1046V-Q1
PRODUCTION DATA
Pins | Type | Description | |
---|---|---|---|
Name | No. | ||
TXD1 | 1 | Digital Input | CAN transmit data input 1, integrated pull-up |
GND1 | 2 | GND | Ground connection |
VCC | 3 | Supply | 5-V supply voltage |
RXD1 | 4 | Digital Output | CAN receive data output 1, tri-state when VIO < UVVIO |
GND2 | 5 | GND | Ground connection |
TXD2 | 6 | Digital Input | CAN transmit data input 2, integrated pull-up |
RXD2 | 7 | Digital Output | CAN receive data output 2, tri-state when VIO < UVVIO |
STB2 | 8 | Digital Input | Standby input 2 for mode control, integrated pull-up |
CANL2 | 9 | Bus IO | Low-level CAN bus 2 input or output line |
CANH2 | 10 | Bus IO | High-level CAN bus 2 input or output line |
VIO | 11 | Supply | IO supply voltage |
CANL1 | 12 | Bus IO | Low-level CAN bus 1 input or output line |
CANH1 | 13 | Bus IO | High-level CAN bus 1 input or output line |
STB1 | 14 | Digital Input | Standby input 1 for mode control, integrated pull-up |
Thermal Pad (VSON only) | — | Electrically connected to GND, connect the thermal pad to the printed circuit board (PCB) ground plane for thermal relief |