ZHCSIR6C September 2018 – February 2022 TCAN1046V-Q1
PRODUCTION DATA
VALUE | UNIT | ||||
---|---|---|---|---|---|
VTran | ISO 7637-2 Transients immunity(1) | CAN bus terminals (CANH1, CANL1 and CANH2, CANL2) to GND | Pulse 1 | –100 | V |
Pulse 2a | 75 | V | |||
Pulse 3a | –150 | V | |||
Pulse 3b | 100 | V | |||
ISO 7637-3 DCC transient immunity(2) | DCC slow transient pulse | ±85 | V |